Grove - Gas Sensor(MQ3)

SKU
101020006
Rating:
50% of 100
Rating:
50% of 100
$9.90
In stock
60+ Available
-
+
Qty Discount available
  • $9.70 /10pcs+
  • $9.50 /20pcs+
  • $9.05 /50pcs+

How to choose a gas sensor ?

The Grove - Gas Sensor module is useful for gas leakage detecting(in home and industry). It can detect LPG, i-butane, methane, alcohol, Hydrogen, somke and so on. Measurements can be taken as soon as possible based on its fast response time. Also the sensitivity can be adjusted by the potentiometer.

There are different gas detectors for sale, like MQ2, MQ3, MQ5 and MQ9. Below is a contrast table of them.

SysmbolMQ-2MQ-3MQ-5MQ-9
Detect Gas Combustible Gas、Smoke Alcohol Vapor LPG, Natural Gas, Town Gas Carbon Monoxide, Coal Gas, Liquefied Gas
Detect Concentration 300-10000ppm 0.04-4mg/L Alcohol 300-10000ppm 10-1000ppmCO;100-10000PPm Gas

Features

  • High sensitivity to Combustible gas in wide range

  • Stable performance, long life, low cost

  • Fast response

  • Wide detection range

  • Simple drive circuit


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.


Note

Hot-swapping the grove may lead to IC burnout, please turn off the power of main board before swapping grove.

Technical details

Dimensions 130mm x90mm x21mm
Weight G.W 14g
Battery Exclude

Part List

Grove - Gas Sensor(MQ3) 1

ECCN/HTS

ECCN 2B351
HSCODE 9027900000
ROHS 1

Grove - Gas Sensor(MQ3)

The Grove - Gas Sensor(MQ3) module is useful for gas leakage detection (in home and industry). It is suitable for detecting Alcohol, Benzine, CH4, Hexane, LPG, CO.

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:30:15

    Yes, we support delivery to Pakistan.

    Answer by: admin on 2018-12-18 02:30:15