Grove - HCHO Sensor

SKU
101020001

Up to 1ppm high sensibility Built with VOC sensor WSP2110 Covers HCHO, Benzene,Toluene, Alcohol etc Grove connector compatible Easy to use

$14.90
In stock
  • 10+: $13.41
  • 20+: $12.67
  • More
  • 50+: $11.92
  • Less
-
+

The Grove - HCHO Sensor is a semiconductor VOC gas sensor. It uses the VOC sensor WSP2110 whose conductivity changes with the concentration of VOC gas in air. With a circuit, the conductivity can be converted to an output signal that corresponds to the gas concentration. This sensor has a very high sensitivity and stability, it can detect the gas whose concentration is up to 1ppm. It can be used to detect Toluene, Methanal, Benzene, Alcohol, Acetone etc. This product can be used to detect the presence of harmful gas in the home environment. It can be a good assistant to improve indoor air quality.

 

attention icon

Tip

We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.

 

Specification

  • Operating Voltage: 5.0V ± 0.3V  

  • Target Gases: HCHO, Benzene,Toluene, Alcohol 

  • Concentration Range: 1~50 ppm 

  • Sensor Resistance Value(Rs): 10KΩ-100KΩ(in 10ppm HCHO) 

  • Sensitivity: Rs(in air)/Rs(10ppm HCHO)≥5

Part List

Grove - HCHO Sensor 1
Grove - cable 1

ECCN/HTS

HSCODE 9027900000
UPC 841454108252
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.