JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Shop
The Grove - I2C High Accuracy Temperature Sensor(MCP9808) is a high accuracy digital module based on MCP9808. Integrated with Microchip MCP9808 temperature sensor, it provides high accuracy & a wide range of temperature measurements from -40°C to +125°C. Unlike other sensors, you can choose the measurement resolution of this sensor, providing high flexibility for your temperature sensing applications.
Who Viewed This Also Viewed
High accuracy & wide range of temperature measurement:
±0.25 (typical) from -40°C to +125°C
±0.5°C (maximum) from -20°C to 100°C
±1°C (maximum) from -40°C to +125°C
User-selectable measurement resolution, providing flexibility for your temperature sensing applications.
+0.5°C, +0.25°C, +0.125°C, +0.0625°C
User-programmable registers, allow for user-selectable settings (E.g. Low-power or Shutdown modes)
I2C interface, works great with Arduino
Grove interface, fully compatible with Grove ecosystem, truly plug & play
Easily convert the temperature data to a digital word for easy microcontroller readings
Speaking of Arduino temperature sensors, we tend to think of DS18B20, lm35, and other common temperature sensors. However, the MCP9808 is one of the more accurate/precise temperature sensing options with a wider operating range and precision of +0.0625°C. What's more, this temperature sensor is compatible with Arduino with its I2C communication protocol, making it a perfect choice for your temperature-sensing projects with Arduino!
In addition to high-precision temperature measurements, we also offer programmable temperature alert output. We use a separate pin to output the alarm signal, you will find it so convenient to use this signal as an interruption to control other boards.
Don' t know how to use MCP9808 I2C Temperature Sensor with Arduino? Check our blog for step-by-step instruction!
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Industrial Freezers and Refrigerators
Food Processing
Personal Computers and Servers
PC Peripherals
Consumer Electronics
Handheld/Portable Devices
Home automation
Pin Map
Technical details
Part List