OpenClaw OpenClaw
K
Loading...

Grove - Rotary Angle Sensor

SKU
101020017
Rating:
100 % of 100

Grove - Rotary Angle Sensor, this potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor.

$3.20
In stock
  • 10+: $2.20
-
+
Product Details
Wiki & Learn
Reviews