Grove - Temperature&Humidity Sensor Pro(AM2302)

Grove - Temperature&Humidity Sensor Pro(AM2302)

SKU 101020019
9.90
50+ Available
$9.90/ 1pcs+

Description

This product is a high accuracy temperature and humidity sensor used in home conditions. It consists of a capacitive sensor element used for measuring relative humidity and a negative temperature coefficient (NTC) thermistor used for measuring temperature. Every sensor was calibrated in an accurate humidity room. Small dimension, ultra low power consumption, more than 20m's signal transmission distance make it a good selection for various application environment. Different from Twig - Temp&Humi Sensor v0.9b, the accuracy of this module can gets up to 0.3 degree in temperature and 2% in relative humidity.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.




Technical Details

Dimensions40mm x 20mm x 11mm
WeightG.W 11g    
BatteryExclude

Part List

Grove - Temperature&Humidity Sensor Pro1

ECCN/HTS

ECCNEAR99
HSCODE9025900090

Certification

RoHSCompliant

Reviews

Questions and Answers

SUBMIT
0
Will this work with BeagleBone?
on Jun 27,2017
Reply upvote ()
Unfortunately, it can not work with BeagleBone
on Jan 10,2018 11:51 AM
Reply upvote ()
Reply
0
Does this sensor work with intel Galileo Gen 2?
on Dec 14,2018
Reply upvote ()
Hi there, it needs some rework, please refer to **https://forums.intel.com/s/question/0D50P0000490SRUSA2/dht-workaround-for-galileo-and-galileo-gen2-using-2-pins-instead-of-one?language=en_US** thanks.
on Dec 14,2018 16:57 PM
Reply upvote ()
Reply
0
PLanning to use this with Wio Link. Can I read decimal values in temperature?
on Nov 07,2018
Reply upvote ()
Hi there, yes, you can. thanks.
on Nov 07,2018 10:27 AM
Reply upvote ()
Reply
0
will this work with Wio Node/Link
on Jan 16,2018
Reply upvote ()
Hi alan~ This sensor can work with Wio Node/Link. For more infomation, please check here ### http://wiki.seeed.cc/Wio_Link/#grove-support-list ###.Regards
on Jan 16,2018 09:17 AM
Reply upvote ()
Reply

    View History

    Grove - Temperature&Humidity Sensor Pro(AM2302)

    SKU 101020019
    $9.90
    50+ Available
    $9.90/ 1pcs+
    • Related
    • Description
    • Technical Details
    • Learn
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT