Grove - Universal 4 Pin Buckled 30cm Cable (5 PCs Pack)

SKU
110990040
Rating:
90% of 100
Rating:
90% of 100
$2.90
In stock
70+ Available
-
+
Qty Discount available
  • $2.61 /10pcs+
  • $2.47 /20pcs+
  • $2.32 /50pcs+

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Grove modules to the Basic Shield or to other Grove compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.


More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 29g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 30cm Cable 5

ECCN/HTS

ECCN ERA99
HSCODE 8544421100
ROHS 1
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.

Tags: