Grove - Universal 4 Pin Buckled 50cm Cable (5 PCs Pack)

SKU
110990038
Rating:
92% of 100
Rating:
92% of 100
$3.90
In stock
3 Available
-
+
Qty Discount available
  • $3.51 /10pcs+
  • $3.32 /20pcs+
  • $3.12 /50pcs+

The Universal 4 Pin Buckled Cable is made for the Grove System to connect all of the Twigs to the Stem - Basic Shield or to other Twig compatible boards for quick prototyping. As a lot of users ask for different length of cables, so we made the 5cm,20cm,30cm,40cm,and 50cm cables for different applications.

More information about how to choose a cable, please refer to this manual.

Technical details

Dimensions 500mm x9.6mm x4mm
Weight G.W 45g
Battery Exclude

Part List

Grove - Universal 4 Pin Buckled 50cm Cable 5

ECCN/HTS

ECCN ERA99
HSCODE 8544421100
ROHS 1

Internet of Beer: Introducing Simple Beer Service

(This recipe is written by Todd Varland, a Solutions Architect in AWS, demonstrating how to use GrovePi+ and a few Grove sensors to make a cool beering service in their office, no need to mentioned that integrated with AWS powerful cloud service. )

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.

Tags: