Processor | Quad-core Cortex-A55 CPU up to 1.8GHz |
RAM | 4 GB RAM |
Storage | 32 GB eMMC |
Expansion Slot | SD card slot for recovery purposes only |
Ethernet | Gigabit Ethernet |
USB Ports | 2 x USB 2.0 Type-A host port |
Display | 1x HDMI for debugging purposes only |
Wireless Protocols | Zigbee 3.0 and Matter(with Home Assistant SkyConnect) |
Pre-installed Firmware | Home Assistant OS |
Power | 12 V / 1 A through barrel DC power jack(barrel connector) |
LEDs | White (Power), Green (Activity Indicator), Yellow (Home Assistant system state) |
Power off Button | Press and hold for 6 seconds to shut down safely, Press and hold for 12 seconds to force the power off |
Enclosure | Large aluminum heatsink, great heat dissipation |
Size | 111*111*33.6mm |
Operating Temperature | 0 ~ 40℃ |
Home Assistant Green | x1 |
reTerminal E1002 Full-color ePaper Display | x1 |
XIAO 60GHz mmWave Human Breathing and Heartbeat Sensor -MR60BHA2 | x1 |
Everything Presence Lite | x1 |
XIAO Soil Moisture Sensor | x1 |
XIAO Smart IR Mate | x1 |