Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Pitch your idea, get it for FREE!

Have a killer idea for a highly customized presence setup? Don't pay to prototype. Submit your unique scenario proposal, and if your idea is selected, we’ll ship you this complete kit absolutely free!

View Selected Proposals

Most Home Assistant users have experienced this: lights turning off while you’re still in the room, or turning on for no reason at all. Presence detection sounds simple, but real homes are full of edge cases—people sitting still, pets moving around, steam filling a bathroom, or walls blocking signals. Relying on a single sensor often leads to unreliable automations and constant manual fixes. This kit tackles the problem with multi-sensor fusion, enabling more stable, context-aware detection that actually fits how people live.
  • Plug-and-Play, No DIY Barrier
Built on the XIAO ESP32-C6 and Grove ecosystem, this bundle is fully plug-and-play—no soldering, no jumper wires, and no specialized tools required. With standardized connectors, you can quickly assemble and iterate on your setup, making it easy to prototype and deploy even without prior hardware experience.
  • Adapt to Various Scenarios
Bathroom Lighting: Combines mmWave + PIR with humidity/temperature sensing to handle steam and short stays, keeping lights stable during showers and turning them off intelligently after use.
 
Static Presence: Uses mmWave + PIR to avoid “no-motion” failures, maintaining accurate occupancy detection even when users are still (e.g., reading or sleeping).
 
Entryway Sensing: PIR with IR/ultrasonic enables fast detection and distance awareness for responsive lighting and security when someone enters or exits.
 
Desk Presence: mmWave ensures continuous detection of stationary users, with optional environmental sensors (light, temp, humidity) for adaptive lighting and airflow control.
  • For More Complex Environments
For advanced scenarios—like detecting someone approaching a door or filtering interference—additional sensors can be added. Ultrasonic sensors enable distance-aware detection, thermal imaging helps distinguish human presence in noisy environments, and camera modules provide richer context when needed. This allows your system to handle more complex, real-world conditions with higher accuracy.
 
This extended sensor stack allows you to move from simple presence detection to predictive, context-aware automation, adapting to more complex and dynamic environments.

Application

  • Built for Home Assistant presence automation
  • Complex environments via multi-sensor fusion

Part List

 

Seeed Studio XIAO ESP32-C6 (Pre-Solodered) × 1
Grove Base for XIAO× 1

FAQ

Absolutely! That is the core strength of this kit. Through ESPHome, you can easily set up Multi-sensor Fusion. For example, you can program the system to only turn on lights if "PIR detects motion" AND "Light sensor is below 50 lux," and then keep them on as long as "mmWave detects static presence." This level of logic is rarely possible with closed-system commercial sensors.
The XIAO ESP32-C6 is the optimal "brain" for this kit, striking a perfect balance between the budget-friendly XIAO ESP32-C3 and the high-performance XIAO ESP32-S3. While the XIAO ESP32-C3 is cost-effective, the XIAO ESP32-C6 offers a critical upgrade to Wi-Fi 6, ensuring stable, low-latency presence detection in crowded networks. Unlike the XIAO ESP32-C3, it natively supports Matter, Zigbee, and Thread, making your DIY projects future-proof. Compared to the XIAOP ESP32-S3, the XIAO ESP32-C6 provides equivalent 512KB SRAM for complex sensor fusion but with superior power efficiency thanks to its LP Core. At a price point only slightly above the XIAO ESP32-C3, the XIAO ESP32-C6 delivers modern connectivity and "S3-level" memory, making it the most reliable choice for a smart home sensing system.
The kit offers ultimate flexibility in integration. For the best "no-code" experience, you can flash ESPHome firmware and simply paste a YAML configuration to gain full control over sensor fusion logic. However, thanks to the XIAO ESP32-C6’s multi-protocol support, you aren't locked in. You can also integrate the kit via Matter for universal compatibility, Zigbee/Thread for mesh reliability, or Bluetooth Proxy to extend your HA range. Whether you prefer deep YAML customization or a simple "plug-and-play" Matter setup, the C6 ensures your sensors talk to Home Assistant exactly how you want.
It offers higher flexibility, better adaptability to complex environments, and lower cost when deploying multiple units—while giving you full control over logic and configuration.
Not at all. This kit is designed for a "Zero-Soldering" experience. All modules use the Grove system for plug-and-play connectivity, eliminating the need for jumper wires or engineering expertise. Alongside our comprehensive Wiki tutorials, we are developing a Reference Design library. Soon, you’ll be able to mirror proven setups for specific rooms with just a few clicks. We also warmly invite all ESPHome makers to join our Designing Program! Share your logic, 3D designs, or unique use cases and help us shape the future of smart sensing together.

Human Detecting ESPHome DIY Kit - Highly Customizable for Various Scenes

SKU E26042702
The Human Detecting ESPHome DIY Kit is built for flexible, multi-sensor presence detection in the Home Assistant ecosystem — and a true plug-and-play design built on the XIAO and Grove ecosystem, so you can build and deploy without soldering or extra tools. Powered by the XIAO ESP32-C6, it supports customizable combinations of mmWave, PIR, infrared, ultrasonic, thermal imaging, light, and temperature/humidity sensors, . Unlike fixed-function devices, this kit enables sensor fusion to improve accuracy across diverse home environments while reducing false triggers. Its modular design also makes large-scale deployment more cost-effective, allowing users to tailor detection logic for different rooms and automation scenarios.
 
USD$10.10
Seeed Studio XIAO ESP32-C6 (Pre-Soldered)x1$6.20
Seeed Studio Grove Base for XIAO - with embedded battery management chipx1$3.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy