
Note:
Specification | Parameter |
Focal Length | 2.5mm |
Resolution | 3MP |
Image Format | 1/2.9" |
Aperture | F2.2 |
Mount | M12 × 0.5 |
HFOV | 140° |
Min Object Distance | 0.2m |
Focus | Manual |
Back Focal Length | 5.8 mm |
Zoom | Fixed |
MOD | 0.2m |
BFL | 5.8mm |
Dimension | Φ14 × 15.5mm |
Operating Temp | -20°C to +75°C |
| HSCODE | 9002199000 |
| USHSCODE | 9002190000 |
| UPC | |
| EUHSCODE | 9405413910 |
| COO | CHINA |
M12 Wide Angle Lens for reCamera - 3MP, 140° | x1 |