
The NVIDIA Jetson Orin Nano 8GB module delivers up to 40 TOPS of AI performance in the smallest Jetson form-factor, with power configurable from 7W to 15W. This gives you up to 30X the performance of NVIDIA Jetson TX2 NX and extends the reach of entry-level Edge AI.
High-performance GPU with advanced architecture:
Bring next-level performance to your next edge AI or robotic innovation in a small, power-efficient form factor built for the edge. You get up to 40 TOPS of AI performance in the smallest NVIDIA Jetson™ form-factor, with power options between 5W and 15W. All in a powerful AI supercomputer with the original Jetson Nano™ footprint.
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Feature | Details |
AI Performance | 40 TOPS |
GPU | 1024-core NVIDIA Ampere architecture GPUwith 32 tensor cores |
Max GPU Freq. | 625MHz |
CPU | 6-core Arm Cortex-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
CPU Max Freq. | 1.5GHz |
Memory | 8GB 128-bit LPDDR5 68GB/s |
Storage | (Supports external NVMe) |
Camera | Up to 4 cameras (8 via virtual channels*) 8 MIPI CSI-2 lanes D-PHY 2.1 (up to 20Gbps) |
Video Encode | 1080p30 supported by 1-2 CPU cores |
Video Decode | 1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) |
PCIe | 1 x4 + 3 x1 (PCIe Gen3, Root Port, and Endpoint) |
USB | 3x USB 3.2 Gen2 (10Gbps) 3x USB 2.0 |
Networking | 1x GbE |
Display | 1x 4K30 multi-mode DP 1.2 (+MST)/eDP 1.4/HDMI 1.4 |
Other I/O | 3x UART, 2x SPI, 2x I2S, 4x I2C, 1x CAN, DMIC & DSPK, PWM, GPIOs |
Power | 7W - 15W |
Mechanical | 69.6mm x 45mm 260-pin SO-DIMM connector |
NVIDIA Jetson Orin Nano Module 8GB | x1 |
| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |