
NVIDIA Jetson AGX Orin 32GB module delivers up to 200 TOPS of AI performance with power configurable between 15W and 40W. This gives you more than 6X the performance of Jetson AGX Xavier in the same compact form factor for robotics and other autonomous machine use cases.
High-performance GPU with advanced architecture:
The NVIDIA® Jetson AGX Orin™ 32GB module delivers up to 200 TOPS of AI performance with power configurable between 15W and 40W. This gives you more than 6X the performance of Jetson AGX Xavier™ in the same compact form-factor for robotics and other autonomous machine use cases.
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Feature | Details |
AI Performance | 200 TOPS (Sp) |100 TOPS (De) |
GPU | 1792-core NVIDIA Ampere GPU with 56 Tensor Cores |
DL Accelerator | 2x NVDLA v2 |
Vision Accelerator | PVA v2 |
CPU | 8-core NVIDIA Arm Cortex A78AE v8.2 64-bit CPU 2MB L2 + 4MB L3 |
Memory | 32 GB 256-bit LPDDR5 @ 3200MHz 204.8 GB/s |
Storage | 64 GB eMMC 5.1 |
Video Encode | 1x 4K60 | 3x 4K30 | 6x 1080p60 | 12x 1080p30 (H.265) H.264, AV1 |
Video Decode | 1x 8K30 | 2x 4K60 | 4x 4K30 | 9x 1080p60| 18x 1080p30 (H.265) H.264, VP9, AV1 |
Camera | 16 lanes MIPI CSI-2 (16 Virtual Channels*) D-PHY 2.1 40Gbps / C-PHY 2.0 164Gbps |
PCI Express | 22 lanes PCIe Gen 4 Up to 2 x8, 1 x4, 2 x1 |
Ethernet | 1 Gbe RGMII | 4x 10Gbe XFI |
Mechanical | 100mm x 87mm 699 pin connector |
Power | 15W to 40W |
NVIDIA Jetson AGX Orin Module 32GB | x1 |
| HSCODE | 8543709990 |
| USHSCODE | 8543709860 |
| UPC | |
| EUHSCODE | 8543709099 |
| COO | CHINA |