Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

  • New release: Check out Jetson AGX Orin Dev Kit with 8 times more AI performance than AGX Xavier.
  • Find more NVIDIA Jetson powered AI platforms here.
  • Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on NVIDIA Jetson AGX Xavier 64GB Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!

Key Features

  • More than 20X the performance and 10X the energy efficiency of the NVIDIA Jetson TX2
  • Supported by NVIDIA JetPack and DeepStream SDKs, as well as CUDA®, cuDNN, and TensorRT software libraries
  • Low power mode

Description

Jetson AGX Xavier 8GB is a lower-power, lower-price Jetson AGX Xavier offering full hardware and software compatibility with the existing Jetson AGX Xavier. It consumes a maximum of 20W for the full module while delivering up to 20 TOPS of AI performance.

Comparison Between The NVIDIA Jetson AI Modules 

Jetson NanoJetson TX2 NXJetson TX2 SeriesJetson Xavier NXJetson AGX Xavier Series
AI Performance0.5 TFLOPS (FP16)1.33 TFLOPs1.3 TFLOPS (FP16)6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU128-core NVIDIA Maxwell™ GPUNVIDIA Pascal™ Architecture GPU with 256 CUDA cores256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA coresNVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores512-Core Volta GPU with Tensor Cores
CPUQuad-core ARM A57 @ 1.43 GHzDual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore processor
Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L38-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory4 GB 64-bit LPDDR4 25.6 GB/s4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption5-10W7.5W / 15W7.5-15W10-15W10-30W
Dimensions45 x 70mm45 x 70mm50 x 87mm45 x 70mm100 x 87mm
Price$149$199Starting at $299$499Starting at $679

Specification

  • GPU: 384-Core Volta GPU with 48 Tensor cores 5.5 TFLOPS (FP16) | 11.1 TOPS (INT8)
  • CPU:6-core Carmel ARM v8.2 64-bit CPU, 6MB L2 + 4MB L3
  • Memory: 8GB 256-bit LPDDR4x | 1333MHz - 85GB/s
  • Storage: 32GB eMMC 5.1
  • DL Accelerator:(2x) NVDLA Engines* | 4.1 TFLOPS (FP16) | 8.2 TOPS (INT8)
  • Vision Accelerator: 7-way VLIW Vision Processor
  • Display:Three multi-mode DP 1.2/eDP 1.4/HDMI 2.0
  • Video Encode:2x464MP/sec,2x 4K @ 30 (HEVC),6x 1080p @ 60 (HEVC),14x 1080p @ 30 (HEVC)
  • Video Decode:2x690MP/sec,2x 4K @ 60 (HEVC),4x 4K @ 30 (HEVC),12x 1080p @ 60 (HEVC),24x 1080p @ 30 (HEVC),16x 1080p @ 30 (H.264)
  • Camera:16x CSI-2 D-PHY 1.2 (Up to 40 Gbps),C-PHY 1.1 (Up to 64 GB/s)
  • UPHY: 3x USB 3.1, 4x USB 2.0 | 1 x8 or 1 x4 or 1 x2 or 2 x1 PCIe (Gen3)
  • Other: UART, SPI, CAN, I2C, I2S, DMIC, GPIOs
  • Connectivity: 10/100/1000 RGMII
  • Mechanical:699 pin Connector | Integrated Thermal Transfer Plate
  • Size:100 mm x 87 mm

Part List

  • 1 x NVIDIA Jetson AGX Xavier 8GB Module

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

NVIDIA Jetson AGX Xavier 8GB Module

SKU 102110407

Note

AGX Xavier 32GB
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy