Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on NVIDIA Jetson TX2 4GB Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!

Key Features

  • Rich interfaces for AI application
  • Supports Ubuntu Linux system

Description

Explore new AI capabilities at the edge with the NVIDIA Jetson TX2 4GB. This embedded computer lets you run neural networks with double the compute performance or double the power efficiency of Jetson TX1—at the same price.

As part of the world’s leading AI computing platform, Jetson TX2 4GB works with NVIDIA’s rich set of AI tools and workflows, which enable developers to train and deploy neural networks quickly.

It’s also supported by the NVIDIA JetPack SDK, which can save you money by reducing development effort and expense.

Comparison Between The NVIDIA Jetson AI Modules 

Jetson NanoJetson TX2 NXJetson TX2 SeriesJetson Xavier NXJetson AGX Xavier Series
AI Performance0.5 TFLOPS (FP16)1.33 TFLOPs1.3 TFLOPS (FP16)6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU128-core NVIDIA Maxwell™ GPUNVIDIA Pascal™ Architecture GPU with 256 CUDA cores256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA coresNVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores512-Core Volta GPU with Tensor Cores
CPUQuad-core ARM A57 @ 1.43 GHzDual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore processor
Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L38-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory4 GB 64-bit LPDDR4 25.6 GB/s4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption5-10W7.5W / 15W7.5-15W10-15W10-30W
Dimensions45 x 70mm45 x 70mm50 x 87mm45 x 70mm100 x 87mm
Price$149$199Starting at $299$499Starting at $679

Specification

  • AI Performance: 1.33 TFLOPs
  • GPU: 256-core NVIDIA Pascal™ GPU
  • CPU: Dual-Core NVIDIA Denver 2 64-Bit CPU and Quad-Core ARM® Cortex®-A57 MPCore processor
  • Memory: 4 GB 128-bit LPDDR4, 51.2GB/s
  • Storage: 16 GB eMMC 5.1
  • Power: 7.5W / 15W
  • PCIE: 1 x1 + 1 x4 OR 1 x1 + 1 x1 + 1 x2 (PCIe Gen2)
  • CSI Camera: Up to 6 cameras (12 via virtual channels, 12 lanes MIPI CSI-2, D-PHY 1.2 (up to 30 Gbps), C-PHY 1.1 (up to 41Gbps)
  • Video Encode: 500MP/sec, 1x 4K @ 60 (HEVC), 3x 4K @ 30 (HEVC), 4x 1080p @ 60 (HEVC)
  • Video Decode: 1000 MP/sec, 2x 4K @ 60 (HEVC), 7x 1080p @ 60 (HEVC), 20x 1080p @ 30 (HEVC)
  • Display: 2 multi-mode DP 1.2/eDP 1.4/HDMI 2.0, 2 x4 DSI (1.5Gbps/lane)
  • Networking: 10/100/1000 BASE-T Ethernet
  • Mechanical: 87 mm x 50 mm, 400-pin connector

Part List

  • 1 x NVIDIA Jetson TX2 4GB Module

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

NVIDIA Jetson TX2 4GB Module

SKU 102110404

Jetson TX2 4GB Module is the fastest, most power-efficient embedded AI computing device. 

  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy