Product Details
Wiki & Learn
Reviews
Download PDF

Description

This 2m long One Wire Temperature Sensor has a waterproof probe and long wire shape, suitable for immersive temperature detection. The chip inside this sensor is DS18B20 which is widely adopted.

 

Features

  • Outstanding measurement accuracy: Measure temperature with ±0.5% accuracy, absolute temperature. ( -10°C to +85°C)
  • Robust measurement range: The sensor can operate even from -55°C to +125°C degrees.
  • Alarm search command: It identifies and addresses devices whose temperature is outside of programmed limits. (temperature alarm condition)
  • Excellent waterproof function: Suitable for immersive temperature detection.
  • Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.

 

Description

This 2m long One Wire Temperature Sensor has a waterproof probe and long wire shape, suitable for immersive temperature detection. The chip inside this sensor is DS18B20 which is widely adopted.

The original one includes three wires inside, you need to add an extra resistance to get it working. For this sensor, we adjusted it into a Grove port and had a resistance pre-assembled inside so that you can use it as a regular Grove sensor.

 

What is DS18B20?

The DS18B20 Digital Thermometer provides 9 to 12-bit (configurable) temperature readings which indicate the temperature of the device.

Information is sent to/from the DS18B20 over a 1-Wire interface, so that only one wire (and ground) needs to be connected from a central microprocessor to a DS18B20. Power for reading, writing, and performing temperature conversions can be derived from the data line itself with no need for an external power source.

 

Attention

The cable part cannot be put under temperature higher than 70°C for a long time

 

You might be interested in

We've released the Seeed Gas Sensor Selection Guide and the Grove Selection Guide, it will help you choose the Grove that best suits your needs.

Among the water quality detection of aspect that has the following range to choose from:

Grove - ORP Sensor Kit (HR-O) measures the ORP value, detecting the quality of the liquid. It works with a 5-meter IP68 ORP probe, offering a -2000mV to 2000mV sensing range, operating under 0-80℃.

 

An Arduino-compatible TDS(Total Dissolved Solids) sensor/meter for measuring TDS levels in water to indicate the water quality.

 

The electrical conductivity sensor (EC sensor) measures the electrical conductivity in a solution which usually used for aquaculture and water quality testing.

 

The PH sensor measures the hydrogen-ion activity in water-based solutions, we usually use it to measure the PH of a liquid.

 

If you want a module to design your own Long Range sensor, to construct project for water quality detection, or to support any wireless communication applications, Wio-E5 is the premium choice that provides you with an optimal user experience.

 

 

Application

  • Thermometers
  • HVAC environmental controls
  • Sensing temperatures inside buildings
  • Process monitoring and control

 

Specifications

Weight

G.W 54g

Battery

Exclude

Operating Voltage

3.0-5.5V

Chip

DS18B20

Length

2m

Operating Temperature

-55°C to +125°C

 

Part List

 

One Wire Temperature Sensor

1

 

 

Certification

HSCODE9025199090
USHSCODE9025194000
UPC841454105299
EUHSCODE9013101000
COOCHINA

One Wire Temperature Sensor - DS18B20

SKU 101990019

This 2m long One Wire Temperature Sensor has a waterproof probe and long wire shape, suitable for immersive temperature detection. The chip inside this sensor is DS18B20 which is widely adopted.

USD$8.30
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy