Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

This product includes only the AI sensor. The S2100 data logger shown in the image needs to be purchased separately.

The Seeed Studio RS485 Vision AI Camera is an intelligent device that combines an ESP32-C3 MCU (Seeed Studio XIAO) with a Himax WiseEye2 HX6538 processor, featuring dual-core Arm Cortex-M55 and an integrated Ethos-U55 neural processor. This advanced camera delivers high-performance AI recognition at 480×480 resolution and 10 FPS, while maintaining low power consumption through flexible options for transmitting inference results. With its standard Modbus RS485 interface, it seamlessly integrates with industrial systems and supports both LoRaWAN and 4G connectivity through SenseCAP DTUs or other standard RS485 DTU devices. Protected by an IP66-rated enclosure, it withstands harsh environmental conditions, making it ideal for both indoor and outdoor applications. The camera excels in various computer vision tasks including headcount, object detection, and classification. Users can deploy models from over 300 pre-trained models or train custom models on the no-code SenseCraft AI platform, while AI models in TensorFlow and PyTorch frameworks are supported. Privacy concerns are addressed through its design to transmit only inference results, with optional Wi-Fi keyframe transmission when needed.

  • Powerful Visual AI Processing Capability: local inference up to 480*480 10FPS with WiseEye2 HX6538 processor featuring dual-core Arm Cortex-M55 and integrated Arm Ethos-U55 neural network unit
  • Edge Computing for High Data Security: local image inference, send only the final result, suitable for applications requiring limited data transmission and high data privacy.
  • Multi-Functional AI Models: shipped with 3 built-in models of human detection, people count, and meter reading, and it also easy to deploy public AI models or train customized AI models on SenseCraft AI with a few clicks. Support TensorFlow and PyTorch frameworks.
  • Multi-Transmission Protocols: Supports transmitting inference results via standard RS485 protocol; connect with SenseCAP S2100/ 4G Sensor Hub DTU to get the results via LoRaWAN or 4G. Also supports transmiting keyframes via Wi-Fi.
  • Dust and Water Resistance: IP66-rated protection ensures stable long-term deployment in indoor and outdoor environments.
  • Model Management via SenseCraft App: Configure and switch between pre-installed AI models with just a few taps. Easily adjust Model Confidence Thresholds to optimize performance for your specific use case.


What is
Modbus RS-485?

Modbus RS-485 is an efficient and reliable serial communication standard, suitable for various applications that require long-distance and multipoint connectivity. Its noise immunity and flexibility have made it widely used in industrial and communication sectors.

How does Modbus RS-485 work?

Modbus RS-485 uses a pair of signal lines (A and B) to transmit data, providing excellent noise immunity and supporting half-duplex communication modes. It allows for the connection of up to 32 devices on the same bus, with each device having a unique address for identification in sending and receiving data. This standard is widely used in industrial automation, remote monitoring, and other applications, and when combined with the Modbus protocol, it facilitates efficient data exchange and management between devices.

Learn more about it here.

Specification

Product Model

S-VA-01B

Current Input

1A

Voltage Input

5V/12V

Microcontroller

Vision AI: Himax-6538

Network: XIAO ESP32C3

Camera

Lens size: “1/4"

Focal length: 3.4 mm (adjustable)

Resolution: 2592 × 1944 pixels

Pixel size: 1.4 µm × 1.4 µm

Maximum frame rate: 1080p @ 30 fps, 720p @ 60 fps

FOV: 62°

Model Execution and Inference

480 * 480 >10 fps

Connectivity

Modbus RS485

Wi-Fi (only for sending keyframes)

Modbus RS485

Chip: TP8485E, half-duplex tranceiverRS485 Modbus-RTU Protocol

Terminal Connection: 3-pin terminal for signal wire and 3-pin terminal for power

Transmission Range: up to 1200 meters (varies on environment)

Transmission Speed: 250k bps(Max)

Compatibility

Modbus RS485 DTU

● SenseCAP Sensor Hub 4G DTU

● SenseCAP S2100 LoRaWAN DTU

Memory

8GB MicroSD card (Class 10)

IP Rating

IP66

Operating Temperature

0 - 70 °C

Operating Humidity

0 - 100 %RH (non-condensing)

Device Size

180mm*75mm*70mm

Device Weight

439g

Cable Length

2 meters

Hardware Overview

  • Onboard

Application

· Automatic Meter Reading

Retrofit, Not Replace: AI Meter Reading for Legacy Utility & Industrial Meters
Millions of mechanical water, gas, and energy meters are still read by hand. Aim this
camera at the dial, and its built-in meter-reading model digitizes readings on-device,
then drops the value straight into your SCADA or energy management system over
Modbus-RTU. Replacing a legacy meter with a smart meter costs $207-457 per unit;
this camera starts at $39 and rides the RS485 wiring you already have.
 

· People Counting

Privacy-First Footfall Analytics That Never Sees a Face
Dedicated people-counting sensors run $299-799 per door plus $9-49/month software
fees, and camera systems trigger privacy reviews. This camera counts people on-device
and reports only the number over Modbus-RTU: no images, no video, no re-identifiable
data leaves the sensor. $39 hardware, zero subscription, zero image storage.
 

· Human Detection

Give Your PLC a Pair of Eyes That Only See People
PIR and pixel-motion sensors cry wolf all day — forklift heat and shadows trigger
alarms until operators ignore them. AI human detection cuts false alarms by up to 90%.
This camera detects human shapes on-device and reports events over Modbus-RTU, so a
breach becomes a register value your PLC can act on directly — interlock a beacon, a
siren, or an access door. One 1200m RS485 segment covers an entire plant floor.
 

· Custom Models

One Camera, Many Jobs: Custom AI Models for Parking, Agriculture & Equipment Monitoring
Pick from 300+ pre-trained models on SenseCraft AI and deploy in three steps, or train
on your own images with TensorFlow/PyTorch. Proven starting points: Seeed's official
parking-occupancy demo, the open-source jomjol meter-reading project, and plant-leaf
health monitoring on the same WiseEye2 platform. Read the meter today, count parking
bays tomorrow — one SKU, one bus, any model.

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE9013101000
COOCHINA

Part List

Seeed Studio RS485 Vision AI Camera

x1

2.4GHz Rod Antenna

x1

Instruction Guide

x1

Screws Package

x1

Base Positioning Sticker

x1

Seeed Studio Modbus RS485 Vision AI Camera

SKU 110992084
The first $39 AI camera that speaks Modbus — an edge vision sensor built for the industrial systems you already own. Protocol: RS485 Modbus-RTU, up to 1200m | Ingress: IP66, 0-70°C | Power: 5V or 12V DC (never both) The camera runs AI inference on-device (Himax WiseEye2 HX6538, 480x480 @>10 FPS) and sends results — not images — over Modbus-RTU. Ships with 3 built-in models (human detection, people counting, meter reading) and plugs into your existing PLC, SCADA, or building automation network. No cloud subscription. No video leaves the device.
USD$39.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy