Product Details
Wiki & Learn
Reviews
Download PDF

Feature

The SenseCAP A1102 LoRaWAN® Vision AI Sensor is a smart edge device that runs TinyML AI models locally, transmitting only inference results via LoRaWAN® (863-928MHz) for enhanced privacy and power efficiency. Operating at 480×480 resolution with 10 FPS, it comes with three pre-deployed models for human detection, people counting, and meter reading, while offering no-code access to 300+ pre-trained models or custom model training through the SenseCraft AI platform. It also supports model deployment from TensorFlow Lite and PyTorch frameworks. Users can configure the device and the frequency bands via the SenseCraft App, and deploy the IP66-rated sensor in harsh indoor or outdoor environments. With a built-in battery, making it ideal for various AI applications requiring long-range communication.

  • Advanced Edge AI Camera: Equipped with a powerful MCU-based vision camera processor performing local inference at 480×480 resolution at 10 FPS. By transmitting only inference results, it ensures data privacy and minimizes network bandwidth usage.
  • No-Code AI Model Deployment and Training: Pre-loaded with three on-device AI models (human detection, people counting, and meter reading) for out-of-box vision applications. Natively integrates with SenseCraft AI , a web-based platform offering 300+ pre-trained models for instant deployment and simple 3-step training workflow for classification and detection models. This enables rapid model training and deployment without coding expertise. Moreover, the devices also supports custom AI models converted from TensorFlow and PyTorch frameworks for edge deployment.
  • LoRaWAN® Connectivity: Supports global frequency bands (863-928 MHz) with transmission range up to 10 km in optimal conditions, enabling reliable long-distance communication.
  • 2 Power Options: Features a 19Ah SOCl2 D-size battery inside. Compatible with external DC power supply via optional junction box.
  • IP66 Rating Environmental Durability: Features IP66-rated protection against dust ingress and strong water jets. Operates reliably in temperatures from 0°C to 70°C, suitable for diverse indoor and outdoor deployments.
  • SenseCraft Cloud Integration: Includes SenseCraft Mate mobile app and web portal for easy device configuration, device management and quick data visualization. Features open API support and 3-month FREE trial access, it's compatible with third-party IoT platforms.

Specification

Product Model

SenseCAP A1102

Microcontrollers

Vision AI: Himax-6538

LoRaWAN Network: Wio-E5 (STM32WLE5JC)

Camera

Module: OV5647

Lens size: 1/4"

Focal length: 3.4 mm (adjustable)

Resolution: 2592 × 1944 pixels

Pixel size: 1.4 µm × 1.4 µm

Maximum frame rate: 1080p @ 30 fps, 720p @ 60 fps

FOV: 62°

Model Execution and Inference

480 * 480 >10 fps

LoRaWAN® Transmission

Protocol: LoRaWAN v1.0.3 Class A

LoRaWAN® Frequency: IN865/EU868/US915/AU915/ AS923

Communication Distance: 2 to 10km (depending on the environment)

Max Transmitted Power: 19dBm

Power Supply

Built-in Battery or DC 12V/1A (with external junction box wiring)

Power Consumption

102mA

Battery

Capacity: 19Ah (non-rechargeable)

Type: Standard D-size SOCl2 Battery

Local Storage Memory

8GB MicroSD Card (Class 10) for storaging up to 20,000 images with timestamp and supports to export

IP Rating

IP66

Operating Temperature

0-70 °C

Operating Humidity

0-100% RH (non-condensing)

Cable Length

2 meters

Device Weight

719g

Device Dimensions

Camera:180mm*75mm*70mmDTU: 144.5mm*63mm*57mm

Power Supply Options

  • Option 1: The SenseCAP A1102 operates in cyclic mode using a built-in 19Ah D-type Li-SOCl2 battery. The battery is commercially available for easy replacement and enables standalone outdoor deployment without requiring external power.
  • Option 2: The SenseCAP A1102 supports constant operation through a 12V DC power supply connection. An extra matching junction box is needed for straightforward installation and assembly.

Hardware Overview

  • Onboard


Application

  • Person Detection
  • People Counter
  • Face Detection
  • Specific Object Detection

Documents

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE9013101000
COOCHINA

Part List

SenseCAP A1102 - LoRaWAN Vision AI Sensor

x1

2.4GHz Rod Antenna

x1

Waterproof Aviation Plug

x1

Phillips Screwdriver

x1

Instruction Guide

x1

Screws Package

x1

Base Positioning Sticker

x1


1. What are the ideal camera settings for image capture?

For a 5-megapixel camera, it is recommended to capture images within a range of 1m to 5m to achieve optimal image quality. During image capture, ensure that the camera is directly facing the subject, with sufficient lighting (no glare or overexposure), and avoid significant motion or vibration.

2. How far can the SenseCAP Vision AI camera detect objects and achieve good results?

Based on our testing with a human detection model, the camera can achieve a 70% confidence level for results within a range of 1m to 5m.

3. Is it possible to replace the camera or have a customized version of the SenseCAP Vision AI sensor?

Yes, if you have a large-volume requirement, please contact us at [email protected].

4. Can the battery be recharged? Does it support solar charging?

No. If you have a large demand for a customized version, please contact us at [email protected].

5. What should I do to improve and achieve better results?

AI results depend on many factors, including image quality, annotation accuracy, the way datasets are generated, model training processes, and the algorithms used.

One improvement for the SenseCAP A1102 sensor is to directly use the SenseCAP A1102 camera to collect images instead of using existing images captured by other devices or pre-purchased datasets from third parties. This approach, especially when you have a relatively small dataset, can significantly improve results.

Additionally, check your image collection to ensure proper exposure (avoiding underexposure or overexposure) and that the images are captured at the correct angles relative to the objects.

6. What are the differences between SenseCAP A1102 and SenseCAP A1101?

The SenseCAP A1102 has stronger performance compared to the SenseCAP A1101, offering better Vision AI capabilities, more supported models and frameworks, and the ability to transmit keyframe images via Wi-Fi.

7. What are the differences between SenseCAP A1102 and Grove Vision AI V2https://www.seeedstudio.com/Grove-Vision-AI-Module-V2-p-5851.html?

The Grove Vision AI V2 module requires a development board with an MCU, such as the XIAO ESP32S3. If LoRaWAN transmission is needed, theGrove Wio-E5 module must also be connected to the board. If low power consumption is not a primary concern,Grove Vision AI V2ct to the cloud via Wi-Fi.

The SenseCAP A1102 - LoRaWAN Vision AI, on the other hand, is an industrial-grade SenseCAP sensor with an IP66-rated industrial-grade enclosure and a built-in battery. It integrates the Grove Vision AI V2, XIAO ESP32S3, and Wio-E5. Thanks to the reliable SenseCAP sensor platform, adding the SenseCAP A1102 to the SenseCAP Mate app and dashboard, as well as deploying applications after model training, is very convenient.

SenseCAP A1102 - LoRaWAN Vision AI Sensor

SKU 101991343

SenseCAP A1102 is a IP66 rated LoRaWAN® Vision AI Sensor, ideal for low-power, long-range TinyML Edge AI applications. It features 480*480, 10 FPS, 863MHz ~928MHz, battery power supply, sending only the reference results via LoRaWAN, fully respecting privacy and ensure security.

USD$79.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy