Raspberry Pi HDMI LCD (5 inch)

SKU
114990834
Raspberry Pi HDMI LCD (5 inch) is a low-cost 5 inch Resistive Touch Screen LCD, HDMI interface, designed for Raspberry Pi for Raspberry Pi.
$45.99
Out of stock
  • 10+: $43.69
  • 20+: $41.39
  • More
  • 50+: $39.09
  • Less

标签.jpg

Raspberry Pi HDMI LCD (5 inch) is a low-cost 5 inch Resistive Touch Screen LCD, HDMI interface, designed for Raspberry Pi for Raspberry Pi.

标签2.jpg

  • 800×480 high resolution

  • Resistive touch control

  • Supports Raspberry Pi

  • Supports Banana Pi / Banana Pro, comes with Lubuntu, Raspbian images

  • Supports BB Black, comes with Angstrom image

  • For other mini-PCs, driver is required and should be developed by users

  • Not only for mini-PCs, it can work as a computer monitor just like any other general HDMI screen

  • HDMI interface for displaying, USB interface for touch control

  • Back light control to lower power consumption

If you want to purchase Raspberry Pi HDMI LCD (10.1 inch) or Raspberry Pi HDMI LCD (7 inch), Please click the link.

标签4.jpg

5inch-HDMI-LCD-B-size.jpg

Please visit the wiki page for more info about this product.

标签10.jpg

  1. 5inch HDMI LCD (B) x 1

  2. HDMI cable x 1

  3. Touch pen x 1

  4. USB type A plug to micro B plug cable x 1

  5. RPi LCD screws pack (4pcs) x 1

  6. DVD × 1

Technical details

Dimensions 160mm x100mm x45mm
Weight G.W 254g
Battery Exclude

ECCN/HTS

HSCODE 9013803010
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.