Product Details
Wiki & Learn
Reviews
Download PDF

Description

The Raspberry Pi Zero Case is an official designed case for Pi Zero and Pi Zero W.

This case contains a pink base and three white lids, why there are three lids? I'm not joking, each lid is designed for different use.

  1. The first lid is the common plain Raspberry case that has no hole in it.  But you can still connect the interfaces like USB or HDMI on the side of the case.
  2. The second lid has a strip hole which fits the GPIO pins on the Raspberry Pi Zero board. As a result, you can equip a Grove Base Hat for Raspberry Pi Zero outside the case with Pi Zero, which means you can use our Grove interface for your Pi Zero.
  3. The last lid is my favorite, it includes a camera hole which is suitable for Raspberry Pi Camera V2. You can place the camera in the case with Pi Zero together. Moreover, a short adaptable camera cable is provided for you to connect the camera with the Pi Zero. 

Note

This case doesn't include Raspberry Pi Zero or Raspberry Pi Zero W. If you need any of them, please click the link.

Part List

  • 1 x base
  • 3 x lids (plain, GPIO, camera)
  • 1 x short camera cable
  • 4 x rubber feet

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

Raspberry Pi Zero Case

SKU 114992064

The Raspberry Pi Zero Case has been designed to fit both the Raspberry Pi Zero and Raspberry Pi Zero W. The case contains three lids for different uses. You can add a Raspberry Pi camera on the Raspberry Pi Zero, and they will be perfectly fit the case.

USD$5.95
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy