Seeed Studio BeagleBone® Green Wireless IOT Developer Prototyping Kit for Google Cloud Platform
Built-in Wi-Fi and Bluetooth Low Energy(BLE) Built-in PRU real-time co-processor Grove connectors for agile prototyping No soldering or breadborading Onboard SD card slot Up to 65 digital I/Os and analog-to-digital converters
- 10+: $97.00
- 20+: $95.00
- More
- 50+: $91.50
- Less
PRODUCT DETAILS
Interested in a customized Seeed Studio BeagleBone® Green? Check out our ODM services here!
Since the advent of Internet of Things(IoT), developers all feel an urge to build a thing or two to introduce the IoT capabilities into their business or operating environment. Unfortunately, the lack of accessible hardware elements and reliable development platform has long been an issue.
Now none of these will come across your path as Seeed has worked with Google and BeagleBoard.org to bring you a perfect solution – an IoT developer prototyping kit for Google Cloud Platform. The kit collects various types of sensors and actuators that are seen being used in many internet-equipped devices. All the sensor and actuator modules feature in plug-and-play and are fully compatible with the new BeagbleBone Green Wireless Board, which is the fundamental element in this kit, it includes:
-
Built-in Wi-Fi and Bluetooth Low Energy(BLE) added on the original Seeed Studio BeagleBone® Green
-
A fully Open Hardware design as with previous
-
Two integrated Grove connectors for agile prototyping without any soldering or breadborading
-
Onboard SD card slot for storage extensions
-
Built-in PRU real-time co-processor that is well suited for certain industrial protocols
-
Up to 65 digital I/Os and analog-to-digital converters that are key for IoT prototyping situations
The kit also comes with a Grove base cape that can be attached directly onto the Seeed Studio BeagleBone® Green Wireless to provide you the real plug-and-play experiences with the Grove modules.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 251g |
Battery | Exclude |
Part List
BeagleBone® Green Wireless | 1 |
Grove Base Cape for BeagleBone® v2.0 | 1 |
Grove –3 Axis Digital Acceleroeter(±16g) v1.2 | 1 |
Grove – Temperature Sensor v1.1 | 1 |
Grove – Rotary Angle Sensor(P) | 1 |
Grove – Light Sensor | 1 |
Grove – PIR Motion Sensor | 1 |
Grove – Button(P) | 1 |
Grove – Buzzer | 1 |
Grove – Variable Color LED | 1 |
Grove – OLED 96x96 v2.1 | 1 |
Grove Cables – 20cm | 9 |
Type A to Micro B USB Cable – 20cm (included in the BeagbleBone Green Wireless package) | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454118640 |
LEARN AND DOCUMENTS
Documentations
Documents
Learn

SHARED BY USERS
REVIEWS
-
-
-
-
Kit Performance This kit is not working. We would like to return it and get a full refund asap. Pl advice.
We ventured to purchase this kit because it was mentioned in Google GCP and now we are disappointed with that decision.
In contrast a Raspberry Pi is a much more reliable and robust product. -
Pathetic!: Bad Product and Worst Service We bought the product to use and test it! but it was a nightmarish experience.
The Kit was not working and when reached the service desk- they never cared to solve the problem and finally blamed on Google for the problem with the kit.( Really!!!)
Finally, it never worked and never got resolved and money seems wasted.
DO NOT BUY!