New Product Post

New products this week: New Arrivals
Hi, those are our new products including LEDs and pumps, most of them are add-on to boards.
# Small Smart: Seeed Micro BLE Module w/ Cortex-M0 Based nRF51822 SoC

- Multi-protocol 2.4GHz radio
- 32-bit ARM Cortex M0 processor
- 256kB flash/16kB RAM
- Programmable output power from +4dBm to -20dBm
- Flexible and configurable 23 pin GPIO
- Wide supply voltage range (1.8 V to 3.6 V)
# Modules
Electric Imp April – Breakout Development Board

Electric Imp – a WiFi enabled Development Platform
The Electric Imp is a WiFi enabled development platform powered by a Cortex-M3 processor core, the dimension is 32 x 24 x 2.1mm in a SD card form factor.
RasWIK – Raspberry Pi Wireless Inventors Kit
When you make a circuit on a breadboard, didn’t you ever experience you failed to finish joining in attempting to hook up the lead to the breadboard without cutting extra length of lead? Or, when you cut the lead and try to hook it to the breadboard, didn’t you ever get frustrated by different lengths of each leads? Here is the answer for you, Wire Stripping Gauge!
HydraNFC Shield and HydraNFC Antenna
The HydraNFC is a NFC shield hardware to sniff, read/write or emulate any 13.56MHz NFC tags (with the help of direct modes) for anyone interested in debugging/hacking/developing for NFC.
# XBee Collection
We prepare some XBee modules from Digi, having fun!
XBee Wi-Fi Module 2400MHz 72000Kbps 20-Pin – XB2B-WFPT-001
As a member of the XBee family, the XBee Wi-Fi combines hardware with software for a complete modular solution. XBee Wi-Fi modules are designed to communicate with access points in existing 802.11 infrastructures. Developers can use AT and API commands for advanced configuration options.
XBee ZigBee SMT 250kbps 1200m RF Module w/ U.Fl Antenna Connector – XB24CZ7UIS-004
XBee ZB embedded SMT RF modules provide cost-effective wireless connectivity to end-point devices in ZigBee mesh networks. They require no configuration or additional development; users can have their network up and running in a matter of minutes. Programmable versions of the SMT module make customizing ZigBee application easy, even without wireless design expertise. Features like binding and multicasting also allow for simple integration into a Home Automation device.
Xbee Pro RF Modules 928MHz 200Kbps 20-Pin w/ Cortex-M3 EFM32G230 @28MHz – XBP9B-DMWT-022
XBee-PRO 900HP embedded modules provide best-in-class range wireless connectivity to devices. They take advantage of the DigiMesh® networking protocol, featuring dense network operation and support for sleeping routers, and are also available in a proprietary point-to-multipoint configuration. Supporting RF line-of-sight ranges up to 28 miles (with high-gain antennas), and data rates of up to 200 Kbps, these modules are ideal for extended-range applications requiring increased data throughput.
XBee Pro IEEE 802.15.4 2.4Ghz 63mW 250Kbps RF Module w/ U.FL Antenna Connector – XBP24-AUI-001J
XBee-PRO 802.15.4 OEM RF modules are embedded solutions providing wireless end-point connectivity to devices. These modules use the IEEE 802.15.4 networking protocol for fast point-to-multipoint or peer-to-peer networking. They are designed for high-throughput applications requiring low latency and predictable communication timing.
# USB 2 DC
Charging with USB, We provide all kinds of them!
-
USB 2.0 to DC 5.5mm Cable – 100mm
-
USB 2.0 to DC 3.5mm Cable – 100mm
-
USB 2.0 to DC 2.5mm Cable – 100mm
-
USB 2.0 to DC 2.0mm Cable – 100mm
# Acc for RF Explorer
SMA dock, cable for RF Explorer.
-
SMA M/F 6GHz Semi-Flexible cable RG402 – 10cm
-
SMA Termination Male
-
SMA Female to SMA Female Jack Straight Adapter

— Steve Jobs