Unlock New Possibilities with the XIAO ePaper DIY Kit-EE02

Happy New Year, everyone! 🎉

We hope you’ve had a blast exploring all the creative possibilities with our XIAO ePaper DIY Kits. Over the past few months, we’ve received amazing feedback on the XIAO ePaper DIY Kits—EE04/EN04, with many of you requesting even larger ePaper displays for more diverse applications. We’ve been listening closely to your feedback! So… as our first product release of 2026, we’re thrilled to introduce the XIAO ePaper DIY Kit-EE02, featuring a 13.3″ Spectra™ 6 E-Ink display. This new kit opens up even more possibilities for your projects and creations. We can’t wait to see what you make with it!

What Makes the New Kit Stand Out

Driven by the built-in XIAO ESP32-S3 Plus, everything runs seamlessly, ensuring a smooth and efficient experience. We’ve also added three user buttons to the ePaper driver board, giving you the freedom to add interactive features without breaking a sweat. With the easy plug-and-play setup, you’ll have your display up and running in no time, ready to bring your ideas to life.

So, what sets this kit apart from the rest? It’s all about the 13.3″ Spectra™ 6 E-Ink display. The larger screen size gives you more space to get creative, and we’ve made it even easier to design with the pre-flashed SenseCraft HMI firmware. Even if you don’t have coding experience, you can design your own custom dashboard without a single line of code!

#About SenseCraft HMI
SenseCraft HMI is a no–code, web-based, AI-powered interface builder that makes designing IoT displays surprisingly simple. With its drag-and-drop canvas and ready-to-deploy templates, you can create functional dashboards in minutes—complete with live data from integrated sources like weather APIs, crypto trackers, stock profilers, calendar, to–do list, and more. The platform integrates LLM-powered tools to generate custom images and UI layouts on demand, while built-in device management lets you deploy and monitor your displays from anywhere. Explore more about our latest version of the platform.

The Game-Changer for Your Daily Life: Digital Photo Album

We all know how quickly physical photo frames can get boring. After just a few months, your memories might start to fade or feel outdated. But imagine effortlessly swapping out art for every season, holiday, or mood with just a tap—no printing costs, no waste. That’s exactly what the XIAO ePaper DIY Kit-EE02 brings to the table, completely changing how you display your memories. With this one kit, you can keep your space fresh and dynamic, without worrying about fading or clutter. The frame? It’s all up to you! Whether you’re into 3D printing, prefer IKEA-style frames, or want to repurpose the frame you already have, the choice is yours.

Of course, we’re just getting started! Not only is the XIAO ePaper DIY Kit perfect as a digital photo album, but it’s also a fantastic tool for creating a personal information dashboard. Instead of juggling multiple small screens or dashboards, imagine having all the info you need in one place on the stunning 13.3” ePaper display and designing the interface without coding with SenseCraft HMI.

With this versatile kit, you can streamline your space and showcase what matters most whether it’s your favorite memories or essential daily info effortlessly. Get ready to unlock endless creative possibilities and bring your ideas to life like never before!

Discover More in Our ePaper Family

Looking for the perfect display solution to bring your creative ideas to life? The reTerminal E series is your best choice. Along with the new XIAO ePaper DIY Kit-EE02, we also offer a variety of other ePaper DIY kits, including the TRMNL 7.5” (OG) DIY Kit, and the XIAO ePaper DIY Kit EE04 and EN04. And that’s not all. More ePaper DIY Kits and devices to suit all your needs are on the way. Stay tuned for what’s next! 

About Author

Leave a Reply

Your email address will not be published. Required fields are marked *

Calendar

January 2026
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031