Think Bigger: Build Your Next Project with the XIAO ePaper DIY Kit EE03

If you had a 10.3″ ePaper display sitting on your desk right now, what would you build? A low-power information board that runs for weeks? A wall-mounted hub for your smart home? We’ve seen the community do amazing things with small ePaper panels.
Now it’s time to think bigger. Bigger doesn’t just about size. It’s about smoother refresh transitions when your data changes. It’s about richer grayscale that brings depth instead of flat contrast.

That’s why we built the XIAO ePaper DIY Kit — EE03. Powered by the XIAO ESP32-S3 Plus and designed specifically for a 10.3″ monochrome ePaper display, this kit brings your ideas to life with the scale and smoothness they deserve. Now available for $114.90.

What Makes It Stand Out

  • High-speed refresh: Large ePaper projects can be beautiful until you’re stuck waiting for the screen to refresh. If you’ve ever watched an ePaper panel take 20 seconds to fully update, you know how much that can break the flow. With the XIAO ePaper DIY Kit-EE03, it drops to around 3 seconds. The difference is something you immediately feel. Updates are quicker and your display keeps up with your ideas instead of slowing them down.
  • Supported 16-level grayscale and high-resolution: Monochrome doesn’t have to feel stark. With 16 levels of grayscale and high-resolution (1404×1872), your dashboard gains subtle depth and text looks crisp. Even the details stay sharp, although on a large screen.
  • No-code UI design: Building your interface shouldn’t feel like a coding marathon. EE03 comes pre-flashed with SenseCraft HMI, so getting started is simple. With ready-to-use templates and drag-and-drop tools, you can create your own dashboard in minutes without a single line of code.

Easter ePaper Challenge --Let's Make It Bloom

Easter is all about new beginnings, so why not refresh your ePaper display too? We’re launching a special Easter Giveaway, and this time, it’s all about creativity. Design and share your own Easter-themed template using SenseCraft HMI, then invite the community to show their support. And make sure to include the hashtag #Easter in the description. The Easter template that receives the most likes from the community will win the grand prize.

Your design could be a countdown to Easter Sunday, an Easter calendar, or something completely unexpected.

🎁 Prize: Newly released XIAO ePaper DIY Kit — EE03 or a reTerminal E1001/E1002. The choice is yours.

📅 Deadline: Apr 7, 2026 (GMT+8)

Let your display celebrate spring and let the community see what you create.

Explore Our Display Family

Looking for the perfect display solution to bring your creative ideas to life? The reTerminal E series is your best choice. Along with the new XIAO ePaper DIY Kit-EE03, we also offer a variety of other ePaper DIY kits, including the XIAO DIY Kit EE02 special for 13.3” epaper display, and the XIAO ePaper DIY Kit EE04 and EN04. And that’s not all. Explore more about our ePaper family.

About Author

Leave a Reply

Your email address will not be published. Required fields are marked *

Calendar

March 2026
M T W T F S S
 1
2345678
9101112131415
16171819202122
23242526272829
3031