reSpeaker Clip: An Open Wearable AI Recorder for Building Voice AI Applications

Capture conversations. Connect with AI. Build your own voice intelligence.

As AI continues to move beyond screens and keyboards, voice is becoming one of the most natural interfaces for interacting with intelligent systems. However, most existing AI recording devices are built as closed ecosystems, limiting customization, data ownership, and integration with third-party AI models.

To empower developers, creators, and businesses to build their own voice-driven AI experiences, Seeed Studio introduces reSpeaker Clip – Open Wearable AI Recorder, a compact and customizable AI recording device designed for better voice capture, voice transcription, AI note-taking, personal productivity, and enterprise voice intelligence applications.

With dual PDM microphones, local audio storage, wireless connectivity, an open SDK architecture, and support for cloud and local AI models, reSpeaker Clip provides an open hardware foundation for creating the next generation of wearable AI assistants and voice AI applications.

What Is reSpeaker Clip?

reSpeaker Clip is an open wearable AI recorder and voice interface device designed to capture high-quality audio from real-world environments and seamlessly connect voice data with customized AI workflows.

Unlike traditional voice recorders, reSpeaker Clip is focuses on providing a powerful and flexible voice input layer with professional audio capture, onboard audio processing, local storage, and wireless connectivity.

Equipped with dual PDM microphones, built-in audio algorithms, and an open SDK architecture, reSpeaker Clip captures and optimizes voice data before transferring it to external devices such as smartphones, computers, or edge AI systems for further processing.

The downstream AI capabilities are fully customizable. Users can connect reSpeaker Clip to their own applications, AI platforms, or private workflows to enable functions such as:

  • Speech-to-text (STT)
  • AI transcription
  • Meeting notes generation
  • Voice summarization
  • Conversation analysis
  • AI Agent interactions
  • Custom voice applications

With open firmware and comprehensive SDK support, reSpeaker Clip allows developers and businesses to define their own software experience — from integrating existing AI services to building completely customized applications.

Whether you are creating a personal AI assistant, an enterprise voice intelligence solution, or a new generation of AI Agent interfaces, reSpeaker Clip provides a flexible wearable voice hardware foundation that adapts to your workflow instead of locking you into a fixed ecosystem.

Key Features of reSpeaker Clip

1. 360° Voice Capture with Dual Microphones

At the core of reSpeaker Clip is a dual PDM microphone system optimized for natural voice interaction.

With support for up to 16kHz sampling rate, the device delivers:

  • 360° omnidirectional audio capture
  • Up to 3-meter voice pickup range
  • High-quality speech recording
  • Optimized audio input for AI transcription

Whether clipped to clothing, worn around the neck, attached magnetically, or simply placed on a table, reSpeaker Clip adapts naturally to different environments. Its wearable design frees your hands and eliminates the need for fixed placement, allowing you to capture conversations effortlessly while moving, working, or interacting — anytime and anywhere.

2. Two Recording Modes for Different Scenarios

reSpeaker Clip provides two recording modes to balance audio quality and battery efficiency.

Endurance Mode – Up to 18 Hours Recording

Designed for long-duration recording scenarios.

  • Dual-channel raw audio recording
  • Preserves original sound details
  • Suitable for meetings, interviews, and long conversations

Enhanced Mode – Up to 14 Hours Recording

Optimized for AI speech recognition.

The built-in MCU performs:

  • Noise reduction
  • Gain processing
  • Signal optimization

The result is cleaner single-channel speech data with improved signal-to-noise ratio (SNR), especially in noisy environments.

3. Local Storage with Wireless AI Workflow Integration

Unlike cloud-only AI recording devices, reSpeaker Clip provides local audio storage for greater flexibility and privacy.

With 2GB onboard storage, users can store approximately 256 hours of compressed audio recordings offline.

After recording, audio files can be transferred through:

  • Wi-Fi 6 for high-speed data transfer
  • Bluetooth 5.3 for convenient wireless connection

This allows users to build flexible AI workflows:

Record → Transfer → Speech-to-Text → AI Processing → Structured Output

Whether connected to OpenAI, Claude, Google Gemini, Deepgram, or private enterprise AI models, reSpeaker Clip can become the voice input layer for your AI applications.

4. Instant Recording with Physical Action Button

With the action button, reSpeaker Clip enables quick recording without waiting for smartphone connections or opening applications.

To deliver a more intuitive and satisfying user experience, we carefully optimized the tactile feel of the physical button through extensive testing. Multiple factors were evaluated, including button height, travel distance, pressing resistance, and feedback sound. After testing various prototypes, we selected a button with a crisp and responsive tactile feel, providing clear physical feedback.

Interaction functions include:

  • Long press: Start / stop recording
  • Short press: Mark important moments

This makes reSpeaker Clip ideal for:

  • Meetings
  • Interviews
  • Field research
  • Customer conversations
  • Daily knowledge capture

Important moments can be quickly tagged and reviewed later during AI processing.

5. OLED Display and Vibration Feedback for Intuitive Control

To provide instant device feedback, reSpeaker Clip integrates:

0.5-inch Programmable OLED Display

The programmable ultra-low-power 0.5″ (88×48) OLED display allows users to customize the information shown based on their own applications and workflows. Developers can define personalized display content, enabling reSpeaker Clip to adapt to different use cases, from personal AI assistants to custom enterprise voice applications:

  • Battery status
  • Connection status
  • Recording mode
  • Transfer progress
  • Storage status

Haptic Feedback

The built-in vibration motor provides real-time feedback during:

  • Power on/off
  • Recording start
  • Recording stop
  • Timestamp marking

Users can operate the device confidently without constantly checking a phone or computer.

6. Wearable Design for Everyday AI Recording

Designed as a compact Wearable AI Recorder, reSpeaker Clip combines portability and intelligence in a lightweight form factor. As a portable AI Recorder and an innovative wearable AI device, it supports multiple wearing methods for seamless integration into everyday life.

Included accessories allow users to:

  • Clip it onto clothing
  • Attach it magnetically
  • Wear it as an AI Necklace or AI pendant

Weighing only 15g, its lightweight and discreet design makes it ideal for continuous voice capture, personal knowledge recording, and hands-free AI interactions. As part of the growing ecosystem of AI wearables and Wearables AI devices, reSpeaker Clip provides a natural voice interface for wearable personal AI applications.

From personal AI assistants and memory companions to professional productivity tools, reSpeaker Clip enables a more natural and accessible way to interact with AI — anytime, anywhere.

7. Open Architecture: Build Your Own Voice AI Applications

Besides the powerful hardware voice capture capability, one of the the biggest differences between reSpeaker Clip and traditional AI recorders is openness.

Instead of locking users into a single software ecosystem, reSpeaker Clip provides a complete development framework.

Full SDK Support

Developers can customize both hardware behavior and application workflows through:

Firmware SDK

Based on Nordic nRF Connect SDK, enabling:

  • Device-level customization
  • Hardware control
  • Firmware development

Application SDK

Supporting:

  • iOS Swift
  • Android Kotlin
  • Python

Developers can integrate recording functions, device control, and data interaction into their own applications.

8. Bring Your Own AI Models

The official SenseCraft Voice demo APP supports customizable AI services.

reSpeaker Clip delivers a seamless out-of-the-box AI voice experience with no additional subscription fees required. Users can easily pair their reSpeaker Clip, connect their own API keys, and quickly explore the complete voice AI workflow — from high-speed audio transfer via Bluetooth 5.3 and Wi-Fi 6, to speech-to-text(STT) transcription and AI-powered summarization.

*The Demo App supports both iOS and Android and will be officially available on mobile app stores soon.

*The Demo App supports English & Chinese.

Users can connect their own API keys with AI providers including:

  • OpenAI
  • Google Gemini
  • Deepgram
  • Other STT and LLM services

This eliminates mandatory subscription limitations and gives developers complete flexibility over their AI workflow.

Designed as a reference platform for developers and creators, the Demo App provides a simple way to validate voice AI applications, while encouraging the community to build their own customized AI workflows and integrations. Whether creating a personal AI memory assistant, an intelligent meeting companion, a sales conversation analyzer, or a fully customized AI agent, reSpeaker Clip provides the flexible voice interface foundation to bring your ideas to life.

Step-by-step tutorial of using the demo APP: reSpeaker Clip Getting Started | Seeed Studio Wiki

9. Hardware and Software Decoupling

For businesses, openness means greater control.

reSpeaker Clip can operate independently from official cloud services, allowing enterprises to build:

  • Private AI assistants
  • Internal knowledge systems
  • Custom voice workflows
  • Secure LLM integrations

This makes it suitable for industries requiring data control and customization.

Technical Specifications

FeatureDescription
Main ControlnRF5340 + nRF7002
Display0.5-inch 88×48 OLED
MicrophoneDual PDM Microphones
Sampling RateUp to 16kHz
ConnectivityBluetooth 5.3 / Wi-Fi 6
Internal Storage2GB
Battery LifeUp to 18 hours
InteractionAction Button + Vibration Motor
Charging4-Pin Magnetic Contacts + USB-C Charging Base
Firmware UpgradeOTA via BLE / USB-C

Applications: From Personal AI Assistants to Enterprise Voice Intelligence

Personal AI Memory Assistant

reSpeaker Clip serves as a wearable voice capture interface that helps users effortlessly collect audio from daily conversations, ideas, and important moments. Through its open SDK and customizable architecture, developers can connect reSpeaker Clip with their preferred applications, AI models, or personal workflows to build personalized AI memory systems.

AI Meeting Notes

Capture each conversation, send to your phone or any other devices, then automatically transform conversations into:

  • Meeting summaries
  • Key decisions
  • Action items

AI Note-to-Action

Convert spoken thoughts into:

  • Tasks
  • Reminders
  • Structured workflows

Daily Recap

Generate summaries of:

  • Conversations
  • Activities
  • Important moments

AI Agent Voice Interface

Voice is becoming an important interface for AI Agents.

With reSpeaker Clip, developers can build hands-free AI interactions:

Voice Input for AI Agents

Capture natural spoken commands and send structured information to AI systems.

Workflow Triggering

Convert voice commands into automated actions.

  • Create tasks
  • Update databases
  • Trigger business workflows

Speech Summary and Analysis

Transform conversations into structured AI outputs.

Combined with LLMs and agent frameworks, reSpeaker Clip provides a flexible voice interface layer for intelligent applications.

Sales Performance Analysis and Management

In traditional retail environments, sales interactions are often one of the most valuable yet least visible sources of business data. Managers typically rely on sales results, occasional observations, or manual quality checks to evaluate performance, making it difficult to understand what actually happens during customer conversations.

Key challenges include:

  • Limited visibility into real customer-sales interactions
  • High cost and low coverage of manual store inspections or mystery shopper programs
  • Difficulty evaluating sales techniques, communication quality, and customer engagement consistently
  • Lack of data to understand which conversations, product recommendations, or sales approaches influence purchasing decisions

reSpeaker Clip provides a flexible wearable voice data collection solution that helps businesses capture frontline sales conversations naturally and hands-free. Worn by sales associates, reSpeaker Clip continuously collects high-quality audio data during customer interactions and transfers it to connected AI systems for customized analysis.

Through integration with enterprise AI workflows, speech recognition systems, and analytics platforms, businesses can build solutions that analyze:

  • Sales conversation patterns and key talking points
  • Product mentions and customer interest signals
  • Frequently asked questions and customer concerns
  • Communication quality and service performance
  • Sales behavior patterns related to conversion outcomes

By transforming real-world sales conversations into structured business data, companies can move from result-based management to behavior-driven optimization.

Instead of relying only on final sales numbers, managers can gain deeper visibility into the complete customer interaction process:

Sales conversations → Structured data → AI analysis → Performance improvement

With reSpeaker Clip as the voice data collection layer, enterprises can establish scalable sales intelligence systems that support data-driven coaching, personalized training, and continuous improvement across sales teams.

Smart Retail Intelligence

Every retail environment generates valuable customer interaction data, but extracting meaningful insights at scale remains challenging. Different industries, store formats, and business models require different approaches to understanding customer behavior.

reSpeaker Clip enables businesses to build customized smart retail intelligence solutions by providing a flexible and wearable voice data collection layer.

With its open SDK, customizable firmware, local storage, and wireless connectivity, reSpeaker Clip can seamlessly integrate into existing enterprise systems and serve as a voice interface for different retail applications.

Depending on business requirements, companies can develop solutions such as:

Customer Interaction Intelligence

Capture and analyze customer conversations to understand:

  • Customer needs and preferences
  • Frequently asked questions
  • Product feedback and objections
  • Purchase intent signals

Product Interest Mapping

Combine voice interaction data with retail analytics systems to identify:

  • Which products receive the most attention
  • Which features customers frequently discuss
  • Which recommendations influence purchase decisions

Multi-Store Retail Analytics

For retail chains, reSpeaker Clip can serve as a scalable data collection device across multiple locations, enabling:

  • Cross-store performance comparison
  • Regional sales behavior analysis
  • Standardized service quality monitoring
  • Data-driven operational optimization

Industry-Specific Voice AI Solutions

Because reSpeaker Clip is built on an open architecture, businesses can customize workflows based on their own industry needs, whether for:

  • Fashion retail
  • Consumer electronics stores
  • Automotive sales
  • Hospitality services
  • Customer service environments

Rather than being limited to a single application, reSpeaker Clip acts as an open wearable voice interface that allows enterprises and developers to create their own AI-powered retail solutions.

By adding a voice data layer to existing retail systems, businesses can unlock new possibilities:

Customer interactions → Voice data → AI insights → Smarter retail decisions

Build the Future of Voice AI with reSpeaker Clip

AI is moving from applications we interact with to assistants that understand our daily lives.

To make this future possible, developers need hardware that is not only powerful but also open, customizable, and ready for integration.

reSpeaker Clip – Open Wearable AI Recorder provides the foundation for building:

  • AI transcription devices
  • Wearable AI assistants
  • Voice-controlled AI Agents
  • Personal knowledge systems
  • Enterprise voice intelligence solutions

Capture your world. Connect your AI. Build your own voice applications.

Start building with reSpeaker Clip today.

reSpeaker Clip wiki: https://wiki.seeedstudio.com/respeaker_clip_getting_started/

About Author

Calendar

July 2026
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031