Loading...

Grove - Infrared Receiver

SKU
101020016
Rating:
100% of 100
The Infrared Receiver is used to receive infrared signals and also used for remote control detection
$3.90
In stock
  • 10+: $3.51
  • 20+: $3.32
  • More
  • 50+: $3.12
  • Less
-
+

PRODUCT DETAILS

The Infrared Receiver is used to receive infrared signals and also used for remote control detection. There is a IR detector on the Infrared Receiver which is used to get the infrared light emitted by the Infrared Emitter. The IR detector have a demodulator inside that looks for modulated IR at 38 KHz. The Infrared Receiver can receive signals well within 10 meters. If more than 10 meters , the receiver may not get the signals. We often use the two Twigs-the Infrared Receiver and the Infrared Emitter to work together.

For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 20mm x20mm x10mm
Weight G.W 9g
Battery Exclude

Part List

Grove - Infrared Receiver 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8473305100
UPC 841454108139
ROHS 1

LEARN AND DOCUMENTS

Learn

Have multiple remotes? Have an Arduino? Operate multiple devices with a single press of a Keyes IR remote.
I made the simplest automatic non-contact switch on Arduino in order to avoid bacterial and virus transmission when using public dispenser.
Send text from one LaunchPad to another using the Grove IR emitter and receiver!
The Infrared Receiver is used to receive infrared signals and also used for remote control detection. There is an IR detector on the Infrared Receiver which is used to get the infrared light emitted by the Infrared Emitter.

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Rating
    100%
     
     
    By
  2. Rating
    100%
     
    functional IR receiver They work as expected
    By

FAQ

2 Item(s)

Show per page