![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Shield for Pi Pico - All female headers output, Grove interface for 2× I2C, 2× UART, 3× Digital, 3× Analog, Power Switch, 1x SPI, SWD Debug Interface
The Grove Shield for Pi Pico v1.0 is a plug-and-play shield for Raspberry Pi Pico which integrates with various kinds of Grove connectors, such as I2C, UART, Digital, Analog ports. It enables the build prototype and project in an easy and quick way without solder and jumper wire , you could explore infinite possibilities of Pico.
- 10+: $3.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Shield for Pi Pico is an expansion board for Raspberry Pi Pico, designed by Seeed Studio, for the orderliness of your conected sensors when you develop projects with Pico. It provides female headers for all the pins and 10 additional Grove ports, along with other interfaces, giving you the great and quick develop experience.\
Features
- Grove & GPIO Expansion Board for Pico: Break out all the pins and power of the Raspberry Pi Pico to provide full female headers and 10 additional Grove ports
- Rich Peripherals for Grove: Provide 10 Grove ports including 2× I2C, 2× UART, 3× Digital, and 3× Analog, which also contains 1x SPI port, 1x power switch, and the SWD Debug interface.
- Plug and Play: Benefit convenient Grove connectors that supports multiple Grove components
- Platform Support: MicroPython & Arduino
Description
This is the perfect expansion board for Raspberry Pi Pico represented by Seeed Studio, where it breaks out all the pins and power of the board to produce additional Grove ports and led out full female headers, SWD debug interface, SPI pin. With its convenient feature and Grove system supported, it will be your good assistant that helps you quickly develop your projects.
The Grove connector on the board includes 2*I2C, 2*UART communication ports, and 3*Analog with 3*Digital transmitted ports. The internal of the two female headers are directly attached to a Raspberry Pi Pico and the external two are for standard Raspberry Pi Pico pins. You can directly use Pre-Soldered Pico and plug it into the shield board. Additionally, there is an SWD debug interface, the SPI pin, and one 5V/3.5V changeable switch, for your further usage.
What is Grove?
Grove is an electronic component ecosystem launched by Seeed Studio where it assembles actuators, displays, sensors, wireless modules and other units, more than 300 in the total count, all sharing the same Grove data transmitted cable.
Grove Starter Kit for Raspberry Pi Pico
To provide a more smoothed learning experience for beginners, we have prepared a Grove Starter Kit for Raspberry Pi Pico. It includes multiple Grove components, Grove Shield board for Pico, as well as free courses based on Raspberry Pi Pico. Programmed in Micro Python, this can help you quickly get started with development boards, and then proceed to realize your own fun projects.
Application
- Projects with Grove sensors
- Electronics learn based on Grove Starter Kit for Raspberry Pi Pico
- SWD debug
- Rapid prototyping
- Wearable devices
- Intelligent control
Specification
Parameter |
Description |
Analog Port |
Include 3 anlog ports, A0, A1, A2 |
Digital Port |
Include 3 digital ports, D16, D18, D20 |
UART Port |
Include 2 UART port |
I2C Port |
Include 2 I2C ports |
SPI Port |
Provide one SPI0 port |
Power Switch |
Provide 5V/3.3V selectable power switch |
Operating Temperature |
-25℃ to +85℃ |
Operating voltage |
Input power 3/5 V |
Dimension |
56mm * 56mm |
Hardware Overview
1 | Analog Ports: include 3 anlog ports, A0, A1, A2 |
2 | Digital Ports: include 3 digital ports, D16, D18, D20 |
3 | UART Port: 2 UART port |
4 | I2C Ports: 2 I2C ports |
5 | Power Switch: 5V/3.3V selectable power switch |
6 | SPI port: 1 spi0 port |
Part List
Grove Shield for Pi Pico v1.0 |
x1 |
Q&A
What kinds of Grove sensors are supported by this expanison board?
All the Grove sensors are supported by this expansion board with Arduino, and all the Grove sensors in Grove Starter Kit for Raspberry Pi Pico are supported with both Arduino and MicroPython.
Will there be more MicroPython supported Grove sensors for the board?
Yes, more and more MicroPython supported Grove sensors will be published by Seeed as the schedule.
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/CE.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order vieweverything went good
-
from order viewgood product
-
from order viewWell designed, and a good low-cost relay module easy to add to 3.3v MCU projects.
-
from order viewit works well
-
from order viewLove Seeeds Raspberry Pi products!!!! To use with my pi's