Funnel IO remixed by seeedstudio

 

Funnel I/O (FIO) is an Arduino compatible board designed by Shigeru Kobayashi, based on the original design from LilyPad

Funnel is a toolkit to sketch your idea physically, and consists of software libraries and hardware. By using Funnel, the user can interface to sensors and/or actuators with various programming languages such as ActionScript 3, Processing, and Ruby.

FIO is compatible with Funnel. It has connections for a Lithium Polymer battery and includes a charge circuit over USB. An XBee socket is available on the bottom of the board. The FIO has been designed to be wirelessly reprogrammable. Checkout Lady Ada’s reference page on XBee wireless reprogramming.

Features:

  • ATmega168V running at 8MHz
  • Arduino Bootloader
  • XBee socket
  • Lithium Polymer battery compatible
  • MAX1555 LiPo Charger
  • Reset button
  • On/Off Switch
  • Status/Charge/RSSI LEDs

Documents:

About Author

2 thoughts on “Funnel IO remixed by seeedstudio

  1. Has anyone been able to program this wirelessly?

    I followed the Ladyada steps exactly. I am using compatible xbees and performed the hardware jumper mods.

    Whenever I try to program I get the following message:
    avrdude: stk500_recv(): programmer is not responding

    Any tips?

Comments are closed.

Calendar

January 2009
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031