Grove - Button
Grove - Button is a momentary push button. It contains one independent "momentary on/off" button.
- 10+: $1.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Button is a momentary push button. It contains one independent "momentary on/off" button.
Features
- Excellent electrical life: Up to 200,000 cycles, no more worries about longevity.
- Easy to use: Just plug the cable in and click to use.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - Button is a momentary push button. It contains one independent "momentary on/off" button. “Momentary” means that the button rebounds on its own after it is released. The button outputs a HIGH signal when pressed, and LOW when released. The Sig marked on silk layer stands for signal while NC stands for not used at all. There are two versions of this button available as showed in the pictures. Click the link to buy the sister version Grove - Button(P). They are identical except the Grove connecter is moved to the back
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Note
We prepared a guide introduced switches and buttons for Arduino you can find at Seeed. Please check How to use a switch button with Arduino? – Simple Tutorial to learn more.
Note
We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!
Application
- Game controller
- Operate lathe
- Power button
- Counter
- Light switch
Specifications
Dimensions |
20mmX20mm |
Battery |
Exclude |
Operating voltage |
3.⅗V |
Electrical Life |
200,000 cycles |
Operation Force |
100 ± 50gf |
Operation Temperature |
-25℃ to +70℃ |
Size |
20mmX20mm |
Part List
Grove - Button |
X1 |
Part List
Grove - Button | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454108610 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
SHARED BY USERS
REVIEWS
-
from order viewgood product,
-
from order viewamazing products
-
from order viewA well made product
-
from order viewsimple and easy to use
-
from order viewThis user did not leave any comments.