the AI Hardware Partner
Toggle Nav
Loading...

Grove - XBee Carrier

SKU
113020004
Rating:
100 % of 100
XBee Carrier is a Wireless Sensor Network (WSN) base board designed for Bee series and groves
$17.50
USD
Out of stock
  • 10+: $12.30

PRODUCT DETAILS

XBee Carrier is a Wireless Sensor Network (WSN) base board designed for Bee series and groves. It is primarily suitable for standalone Bee Nodes like RFBee, Wifi Bee which have ATMega328 onboard. It is compatible with RFBee, Wifi Bee , XBee and Bluetooth Bee. Besides a Bee receptacle, there are also two Grove connectors. The board cab be powered by a lithium battery or through USB cable. You can use a Wireless charger, Solar Panel or the USB cable to charge the battery. The FT232RL chip onboard helps in downloading the program to Bee Module directly.

Bees which do not have ATMega328 like Bluetooth Bee can only be configured by using on-board FT232RL(USB to UART). Theses Bees are not suitable for standalone applications.

The on-board FT232RL can be used like any other 3.3V USB to UART interface when not connected to any Bee Modules. This is useful for programming a 3.3V MCU through Serial Port.


Features

  • Bees compatible receptacle

  • Two grove connector - one for I2C and other for D6,D5

  • Two grove place holders

  • On-Board Charge Controller CN3063

  • On-Board 3.3V LDO Lownoise Micropower Regulator - RT9167A_33PB

  • On-board FT232RL UBS-UART IC

  • LEDs for PWR, charge indication and UART transmission.

  • Power switch

  • Reset button

  • 2.0mm pitch JST connector for Battery and Charger.


Application Ideas

  • Wireless Sensor Network with Standalone Bee Node like Wifi Bee.

  • As a configuration aid for Bees using FT232RL.

  • Charger for Lithium Ion Cells using on-board charge controller.

  • As a FT232RL based 3.3v USB-UART.


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.



Technical details

Dimensions 130mm x90mm x10.5mm
Weight G.W 20g
Battery Exclude

Part List

Grove - XBee Carrier 1

ECCN/HTS

HSCODE 8538900000
USHSCODE 8471490000
UPC 841454107330
EUHSCODE 8543709099
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    Excellent Seller and Product !!! THANKS !!! ++++++++++++
    By

FAQ

1 Item

Show per page