Product Details
Wiki & Learn
Reviews
Download PDF

Feature

You can also check out our IndoorPositioning

Specification

Step 1: Select a Tracker

Worn by the tracked object, it acquires and reports its position via GPS, Bluetooth, or Wi-Fi.

Selection Criteria

Description

Quantity

Total number of tracked objects = Number of trackers required

Model

Select based on the reported data and development needs. Refer to the Tracker Selection Comparison Table.

 

Step 2: Select a LoRaWAN® Gateway

Receives data from trackers and transmits it to the server via Ethernet/4G.

Selection Criteria

Description

Quantity

A single Device covers a radius of 2-5 km. Estimate the quantity based on site area and obstacles.

Deployment Environment

Choose a device with the appropriate protection rating based on the gateway's deployment location (indoor/outdoor).

Power Supply

For outdoor locations without a power source, choose a gateway with a battery / solar power.

Network Conditions

Choose an Ethernet Gateway if a wired network is available. Choose a 4G Gateway for wireless or flexible deployments.

Frequency Band

[Required] Select the corresponding frequency band based on the project's country/region.

Eg. EU - 863 , US - 915, Japan - 923

 

Step 3: Select Beacons (Indoor Only)

Indoor GPS signals are weak and inaccurate. Therefore, beacons are needed indoors to transmit Bluetooth signals, providing a positioning reference for trackers. The required quantity varies significantly based on desired accuracy and area:

Indoor Positioning Accuracy

Effect

Suggested Deployment Density

Zone-level (~15m)

Determine if an object is in a specific room or area

Every 10-20 meters

Meter-level (2-5m)

Obtain precise indoor coordinates

Every 3-7 meters

 

Step 4: Select a Computing and Storage Platform

The "brain" of the solution, responsible for data processing, storage, and visualization. If you use the SENSECAP , no additional local server is required.

Deployment Mode

Advantages

Requirements

SenseCraft Public Cloud (Recommended)

Simple, fast, maintenance-free, with API and open-source Software

Gateway requires internet access

Private On-Premises Deployment

Data is completely private and highly secure

Requires self-deployment of servers and certain technical skills

Application

SenseCraft provides a complete set of general-purpose tools compatible with the hardware, from device configuration and data reading to AI model deployment, making it easy to build your own solutions

We have open-sourced a demo application for Indoor Positioing. It's ready to use out-of-the-box, and you can use it as a reference to build your own solution.

Indoor & Outdoor Integrated Positioning

SKU E2025081201

By integrating GPS, Wi-Fi, and Bluetooth multi-modal positioning technologies, we offer an out-of-the-box, integrated hardware and software solution for indoor and outdoor positioning. Whether for personnel tracking or asset monitoring, this solution provides real-time, reliable location data, eliminating blind spots. Paired with easy-to-use hardware and fully open-source software, you can effortlessly develop customized applications for logistics, security, and asset management, achieving comprehensive "visibility of everything."

USD$154.90
BC02 Outdoor Bluetooth Location Beacon for SenseCAP Trackerx1$16.00
SenseCAP T1000-A LoRaWAN Tracker for Indoor and Outdoor Positioningx1$39.90
SenseCAP M2 Multi-Platform LoRaWAN Indoor Gateway(SX1302) - US915x1$99.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy