the AI Hardware Partner
Toggle Nav
Loading...

Raspberry Pi Media Center Kit - Europe

Please refer to the link of Raspberry Pi Media Center Kit (USA Version) Raspberry Pi not included It’s an out-of-box media center kit based on Raspberry Pi
$5.40
Out of stock

PRODUCT DETAILS

Raspberry Pi not included

It’s an out-of-box media center kit based on Raspberry Pi.
Raspberry Pi is the perfect device for build home theater systems. This kit is compatible with Raspberry Pi Model B+/A+/2, and the SD card pre-installed OpenELEC for Pi 2(Of cause, you can re-burn OpenELEC for Pi Model B+/A+).
The Kit contains:
5V 2.1A Power Adapter(Europe version): 2.1A Power Adapter is the good choice for Pi 2.
Micro USB and HDMI Cable: There are a switch which USB cable contains is built-in, so you can turn on/off easily. And the HDMI cable is 1.5 meters length.
WiFi USB Adapter: Network devices, wire or wireless.
Transparent arc enclosure: A blister shell, easy to assemble
16GB SD Card: pre-installed OpenELEC Media Center System, and a greater capacity to store more :)

Features:

  • Out-of-box
  • OpenELEC preinstalled
  • Raspberry Pi 2 supported
  • 16GB MicroSD/Class 10
  • Including WiFi USB Dongle
  • HDMI CEC supported

Parts list:

1. 16GB MicroSD

2. Raspberry Pi 2 Arc Enclosure - Transparency

3. Europe Standard USB Wall Charger

4. USB to Micro Cable w/ Switch

5. 1.5M HDMI Male to Male Cable

WiFi USB Adapter(Realtek RTL8292cu)

OpenELEC.org

WiFi Dongle supported on Raspberry Pi

CEC(Consumer_Electronics_Control) over HDMI

Note:

Technical details

Dimensions 200mm x130mm x70mm
Weight G.W 390g
Battery Exclude

ECCN/HTS

HSCODE 9023009000
USHSCODE 8471300100
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ