
【Note】
Arm Type | SO-ARM101 | |
Leader Arm | Follower Arm | |
Motor Configuration | 1 × 7.4 V motor, 1:345 gear ratio — Joint 2 | 12x (12V) 1:345 gear ratio motors for all joints |
2 × 7.4 V motors, 1:191 gear ratio — Joints 1 & 3 | ||
3 × 7.4 V motors, 1:147 gear ratio — Joints 4 & 5 & Gripper | ||
Power Supply | DC 5V3A | DC 12V2A |
DoF | 5+1 | |
Payload | 500g | |
Angle sensor | 12-bit magnetic encoder | |
Operating Temperature Range | 0℃~40℃ | |
Communication Method | UART | |
Control Method | PC | |
| SO-ARM101 Pro Servo Motor Kit | SO-ARM101 Pro Unassembled Bundle | SO-ARM101 Pro Kit | |
| Price | $189.00 | $295.00 | $299.00 |
| Assembly | Structural parts to be 3D‑printed by user | Assembly from cratch | Pre-assembled |
| USB Camera | Excluded | Excluded | Included |
| Best For | Users with existing 3D-printed frames or custom enclosures | Hobbyists who enjoy the build process and want a complete kit. Select accessories as you like. | Researchers, educators, and teams who want to skip the build and focus on AI |
| Time to First Experiment | 8+ hours | 2-3 hours | Under 30 minutes |
Disclaimer
Seeed Studio only provides the hardware required for LeRobot.
For SO-ARM10x hardware , please refer to: TheRoboStudio for synchronized updates.
For software and tutorials, please follow: Huggingface/Lerobot.
Please promptly report the issue to the LeRobot platform or the LeRobot Discord channel.
x1 | |
x2 | |
x3 | |
x6 | |
x2 | |
Stud | x8 |
Screw | x8 |
5V Power Supply Cable (Multiple head) | x1 |
12V Power Supply Cable (Multiple head) | x1 |
USB-C Cable | x2 |
DC Power Pigtail Cable | x2 |
Fixing clip | x4 |
| Leader Parts | 12 pcs |
| Follower Parts | 11 pcs |
| Clamps Parts | 12 pcs |
| 32*32mm USB Camera | x1 |
Build it your way. The SO-101 DIY Kit is designed for LeRobot and Hugging Face projects, allowing you to select the motors, 3D-printed parts, and USB camera you need to build your own imitation learning robotic arm. Fully open-source, affordable, and built for learning, prototyping, and robotics development.
7% discount is offered when purchasing this bundle.