Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 

Choose Your Packaging

The same XIAO ESP32-C5 hardware is available in three packaging options. This page is the 3-Pack: 3 boards, 3 FPC antennas, and 6 pin headers.

  • Single Pack: 1 board, 1 FPC antenna, and 2 pin headers for individual prototypes.
  • 3-Pack: 3 boards, 3 FPC antennas, and 6 pin headers for multi-node projects.
  • Tape & Reel: production packaging. Confirm the reel quantity, ordering unit, minimum order, order increments, and included accessories before ordering.

Start Building

Follow the Getting Started guide for setup and hardware resources, then check the pin-multiplexing guide for interfaces and wiring.

  • First Seeed Studio XIAO with 5 GHz Wi‑Fi

Provides dual‑band Wi‑Fi 6 for cleaner spectrum access and higher throughput in 5 GHz, while maintaining 2.4 GHz compatibility.

  • Comprehensive connectivity

Dual-band Wi-Fi 6, Bluetooth 5 (LE), and IEEE 802.15.4 provide the hardware connectivity for IoT development. Matter, HomeKit, and MQTT applications require a compatible SDK, firmware, or integration; availability and setup depend on the chosen software stack.

  • High‑performance core

Equipped with a 32‑bit RISC‑V single‑core processor running up to 240 MHz, the XIAO ESP32‑C5 integrates 384 KB on‑chip SRAM, 320 KB ROM, 8MB Flash, and 8MB PSRAM. This combination ensures smooth protocol handling, multitasking, and application scalability.

  • Enhanced security

Secure boot, flash encryption, and hardware cryptographic accelerators to protect firmware and data integrity.

  • Built‑in Battery Interface for Low‑Power Designs

Integrated battery management supports low-power designs. Typical deep-sleep current with low-power firmware is 15 µA when powered through BAT and 375 µA when powered through USB. Actual consumption depends on firmware, supply, and connected peripherals.

 

Unlock the Full Potential of XIAO with Add-ons

The XIAO series is powerful on its own, but it becomes unstoppable when paired with our diverse lineup of Add-on boards. Designed to bridge the gap between a raw microcontroller and a finished project, these add-ons cater to every need: from XIAO Expansion Board—which adds an OLED screen, RTC, and battery management—to specialized functional modules like Wi-Fi HaLow and LoRa (SX1262) for long-range connectivity, LED Driver Board/COB LED Driver Board for lighting applications, or ePaper Driver Boards compatible with various display sizes for ultra-low power visual interfaces. Dive into our extensive modules to discover even more ways to expand your XIAO.

We already have over 15 XIAO products based on different solutions in the XIAO family, to help you better understand the differences and choose the most suitable part for your projects, please refer to the Seeed Studio XIAO Series Page.

Starter Kit with free Course for all Electronics Neophytes and Enthusiasts

Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.

Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.

XIAO Debug Mate supports UART serial monitoring and power-consumption analysis with XIAO ESP32-C5. Its DAPLink/SWD chip-level debugging feature does not support the ESP32-C5 RISC-V core. See the compatibility guide before selecting a debugging setup.

 

Production-Ready Design with Fusion PCBA Support

All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. 

With our Seeed Studio Fusion services, you can access competitive one-stop PCBA manufacturing, component sourcing, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.

Note

XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.

Specification

Product

XIAO ESP32-C5

Chipset

ESP32-C5HR8

Processor

High-performance 32-bit RISC-V single-core microprocessor, up to 240 MHz, with a low-power 32-bit RISC-V core.

SRAM

384KB

PSRAM

8MB

Flash

8MB

Interface

11x GPIO Pin

1x Analog Pin + 4x Analog Pad on the reverse side

1x I2C

1x UART

1x SPI

1 x JTAG (Pads on the reverse side)

On Board

1x User LED (Green)

1x Charge LED (Battery Charging Indicator)

1x Reset Button

1x Boot Button

1x UFL Connector

Antenna

FPC Antenna - A01(2.80 dBi)

Optional: 2.4GHz Rod Antenna (2.81dBi) — 2.4 GHz only; not suitable for 5 GHz operation.

Wireless Connectivity

2.4 and 5 GHz dual-band Wi-Fi 6 (802.11ax)

Bluetooth® 5 (LE)

Zigbee

Thread (802.15.4)

Power Input

Type-C: 5V/DC

Battery: 3.7V

Deep Sleep(Typ.)

(Low Power Firmware)

USB Power Supply: 375 µA

Battery Power (BAT): 15 µA

Working Temperature

0°C ~85°C

Dimensions

21 x 17.8mm

Hardware Overview

Note: XIAO ESP32-C5 supports dual-band Wi-Fi with certification coverage for W52, W53, and W56. Optimized for indoor environments, with outdoor deployment available upon inquiry.

Application

  • Smart Sensor Node
  • IoT Gateway
  • BLE Tracker
  • Wi-Fi Button
  • Secure Edge Device
  • Smart Home Automation Device
  • Wireless Security Testing

Certification

HSCODE8543709990
USHSCODE8517180050
UPC
EUHSCODE8517620000
COOCHINA

Part List

XIAO ESP32-C5

x3

FPC Antenna

x3

Pin Header

x6

Seeed Studio XIAO ESP32-C5 (3PCS)

SKU 100091486

Seeed Studio XIAO ESP32-C5 is a compact development board with 2.4 GHz and 5 GHz dual-band Wi-Fi 6, Bluetooth 5 (LE), and IEEE 802.15.4 connectivity. It combines a RISC-V processor running at up to 240 MHz with 8 MB Flash and 8 MB PSRAM. Application protocols and services depend on the selected SDK, firmware, and integration.

3-Pack: Includes 3 XIAO ESP32-C5 boards, 3 FPC antennas, and 6 pin headers. A convenient choice for multi-node experiments, team projects, and connected-device prototypes.

XIAO Dev Board
Pin Header
Package
USD$19.50
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy