
Note:
Hey community! XIAO ESP32-C5 is available now!
Plus, we're inviting you to shape the XIAO Open Roadmap—help us build better products together through open collaboration!
Provides dual‑band Wi‑Fi 6 for cleaner spectrum access and higher throughput in 5 GHz, while maintaining 2.4 GHz compatibility.
Dual‑band Wi‑Fi 6, Bluetooth 5 LE, and IEEE 802.15.4 provide comprehensive IoT protocol coverage, with full support for Matter, HomeKit, and MQTT.
Equipped with a 32‑bit RISC‑V single‑core processor running up to 240 MHz, the XIAO ESP32‑C5 integrates 384 KB on‑chip SRAM, 320 KB ROM, 8MB Flash, and 8MB PSRAM. This combination ensures smooth protocol handling, multitasking, and application scalability.
Secure boot, flash encryption, and hardware cryptographic accelerators to protect firmware and data integrity.
Integrated battery management supporting ultra‑low‑power operation, with deep‑sleep current as low as 15 µA.
The XIAO series is powerful on its own, but it becomes unstoppable when paired with our diverse lineup of Add-on boards. Designed to bridge the gap between a raw microcontroller and a finished project, these add-ons cater to every need: from XIAO Expansion Board—which adds an OLED screen, RTC, and battery management—to specialized functional modules like Wi-Fi HaLow and LoRa (SX1262) for long-range connectivity, LED Driver Board/COB LED Driver Board for lighting applications, or ePaper Driver Boards compatible with various display sizes for ultra-low power visual interfaces. Dive into our extensive modules to discover even more ways to expand your XIAO.
We already have over 15 XIAO products based on different solutions in the XIAO family, to help you better understand the differences and choose the most suitable part for your projects, please refer to the Seeed Studio XIAO Series Page.
Seeed Studio has provided the Grove Starter Kit along with free and detailed courses for you quickly get started with microcontrollers and electronics, regarding all the Seeed Studio XIAO boards, promising you a great learning experience.
Not only programming but also electronics knowledge is not required, you will be taken step by step, from understanding the basic concepts to exercising the simple projects individually, finally being able to build complex, interesting, wearable projects on your own, owing a practical electronic product prototype from the course.
Ready to elevate your project building experience? The XIAO Debug Mate is an essential all-in-one tool. It acts as a complete command center for your projects, combining SWD debugging, serial monitoring, and micro-amp (µA) power measurement into a single device—empowering you to debug code and optimize energy efficiency for battery-powered projects simultaneously.
All Seeed Studio XIAO dev boards feature a production-optimized SMD (Surface Mount Device) design with standardized stamp holes, making it perfect for commercial PCBA (Printed Circuit Board Assembly) integration. Through our Fusion PCBA Sponsorship program, you can not only enjoy the lowest unit prices for all XIAO modules from our Fusion Open Parts Library, but also fabricate and scale your XIAO-based PCBA designs at low cost (30% off) with FREE Design for Manufacturing consulting services, streamlining your journey from prototype to production.
Note
XIAO SoM User Manual open-sources all hardware and software materials of XIAO, providing professional product design guidelines to help you accelerate ideas off the ground, streamline product design, providing a seamless experience from module selection to mass production. You can check here to see more info.
Product | XIAO ESP32-C5 |
|---|---|
Chipest | ESP32-C5HR8 |
Processor | High-performance 32-bit RISC-V single-core microprocessor, up to 240MHz and a low-power 32-bit RISC-V core at up to 48MHz (according to Datasheet, up to 20MHz p.69 of Technical Reference Manual v0.2) |
SRAM | 384KB |
RSRAM | 8MB |
Flash | 8MB |
Interface | 11x GPIO Pin |
1x Analog Pin + 4x Analog Pad on the reverse side | |
1x I2C | |
1x UART | |
1x SPI | |
1 x JTAG (Pads on the reverse side) | |
On Board | 1x User LED (Green) |
1x Charge LED (Battery Charging Indicator) | |
1x Reset Button | |
1x Boot Button | |
1x UFL Connector | |
Antenna | FPC Antenna - A01(2.80 dBi) Optional: 2.4GHz Rod Antenna (2.81dBi) |
Wireless Connectivity | 2.4 and 5 GHz dual-band Wi-Fi 6 (802.11ax) |
Bluetooth® 5 (LE) | |
Zigbee | |
Thread (802.15.4) | |
Power Input | Type-C: 5V/DC |
Battery: 3.7V | |
Deep Sleep(Typ.) (Low Power Firmware) | USB Power Supply: 375 µA Battery Power (BAT): 15 µA |
Working Temperature | 0°C ~85°C |
Dimensions | 21 x 17.8mm |
Note: XIAO ESP32-C5 supports dual-band Wi-Fi with certification coverage for W52, W53, and W56. Optimized for indoor. environments, with outdoor deployment available upon inquiry.
XIAO ESP32-C5 | x1 |
FPC Antenna | x1 |
Seeed Studio XIAO ESP32-C5 — the first XIAO module with 5 GHz Wi-Fi support, marking a new milestone in the XIAO family.
Built on the RISC-V architecture, it brings together 2.4 GHz and 5 GHz dual-band Wi-Fi 6, Bluetooth 5 (LE), and IEEE 802.15.4 (Zigbee, Thread) connectivity, while offering full support for IoT application protocols including Matter, HomeKit, and MQTT. With this versatile combination, your projects gain smoother, faster, and more reliable wireless performancer.