
Product Upgrades
The Sensor measures the volumetric water content(VWC), the Soil temperature, and the electrical conductivity (EC). The VWC is used to determine the amount of water stored in the soil. Electrical conductivity can be used to determine the level of salts in soil (salinity). These parameters are very important indicators of soil fertility and health, which ultimately affect the plants that grow in them. High soil salinity will make it difficult for plants to consume water even with a high moisture level in the soil. This will ultimately "burn" the plants. Meanwhile, too much moisture in the soil is not only bad for the plants but also wastes water and adds extra burdens on our planet.
Plants grow best in their preferred environment, at the optimal ranges of soil moisture, temperature, and EC level. It is important for growers to get access to the data of these parameters, to get insights on what actions need to be taken to ensure plant health and higher yield.
This Soil Moisture & Temperature & EC LoRaWAN Sensor is designed with industry standards, featuring high precision and high sensitivity and durability. It has a LoRaWAN module to transmit collected data over long distances without cables. Incorporating three sensors (soil moisture sensor, soil temperature sensor, and soil electrical conductivity) into one, with auto temperature compensation, this sensor ensures the accuracy of measurements regardless of the environmental changes.
By measuring the dielectric constant of the soil, it can measure the soil VWC (volumetric water content) regardless of various soil types. The measurement conforms to current international standards for soil moisture measurement.
The stainless-steel probe can be permanently inserted in the soil with quick testing for long-term use. This soil sensor is IP66 rated, very robust and durable, suitable to be applied at long-term monitoring of soil moisture, temperature, and electrical conductivity at scientific experiments, water-saving irrigation, gardening, greenhouses, outdoor farming, horticulture, golf turf management, forestry, precision agriculture, and other professional environmental monitoring scenarios. It can also be applied in the water, nutrient solution, and other kinds of substrates where the EC level is needed.
This device incorporates a built-in LoRa transmitter based on SX1276 for long-range transmission, the 3-in-1 sensor, and a custom battery. It is specifically designed and optimized for use cases powering end devices by batteries for years. To minimize the power consumption, the device wakes up, transmits the collected soil moisture and temperature data to the gateway, and then goes back to sleep.
Under the best of circumstances, the battery is expected to last for more than 6 years, depending on environmental factors and the data transmission intervals. Please kindly note that the default interval is once per hour. If you'd like to change the data upload interval, please refer to this document
To fit in adverse conditions, the LoRaWAN Module is designed with industry standards and equipped with an IP66 waterproof enclosure, protecting the device from UV radiation, rain, and sunlight exposure.
Note
Please email sensecap[at]seeed[dot]cc to request any technical support for this product.
The sensor can be used for different environmental monitoring scenarios some examples are:
Soil Temperature | ||
|---|---|---|
Range | -40 ℃ to +80 ℃ |
|
Accuracy | ±0.5 ℃ |
|
Resolution | 0.1 ℃ |
|
VWC | ||
Range | From completely dry to fully saturated (from 0% to 100% of saturation) |
|
Accuracy | ±3% ( 0 to 51 %); ±5% ( 50 to 100 %) |
|
Resolution | 0.1 %(0 to 50%); 0.3%(51 to 100%) |
|
Soil Salinity | ||
Range | 0 to 23000uS/cm | |
Accuracy | ±5% from 0~7000uS/cm | |
Resolution | 10uS/cm(0~7000uS/cm) 50uS/cm(7000~230000uS/cm) | |
General Parameters | ||
Product Model | LoRa-S-EU868-Soil Temp&VWC&EC-01 |
|
Microcontroller | Ultra-low-power MCU |
|
Support Protocol | Based on LoRaWAN v1.0.2 protocol |
|
LoRa Channel Plan | EU868 |
|
LoRa Power Output | 16 dBm (EIRP) |
|
Sensitivity | -137.5dBm(SF12, BW125KHz) |
|
Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
|
Communication Distance | 2 to 10 km (depending on different antennas and environments) |
|
Measuring Area | A cylinder area (with the probe as the center, diameter: 7cm, height: 7cm) |
|
IP Rating | IP66 |
|
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
|
Enclosure Material | PC |
|
Operating Temperature | -40 ℃ to +60 ℃ |
|
Operating Humidity | 0 to 100%RH (non-condensing) |
|
Device Weight | 385g |
|
Certification | RoHS |
|
Battery (Contained in equipment) | ||
Battery Life | ≥ 3 years (upload data once per hour) |
|
Battery Voltage | 3.6V |
|
Battery Capacity | 19Ah (non-rechargeable) |
|
Please kindly note the device uses 2nd Sub-Band by default (channels 8 to 15 and 65).
| LoRa Channel Plan | |
|---|---|
| Uplink (MHz) | Frequency(MHz): 868.1, 868.3, 868.5, 867.1, 867.3, 867.5, 867.7, 867.9 (SF7BW125 to SF12BW125) |
| Downlink (MHz) | Multiplexing the frequency points of the 8 uplink channels. 869.525MHz -SF9BW125 (RX2 downlink only) |
| 1 | Sensor | 1x |
| 2 | Bracket | 1x |
| 3 | M4 Self-drilling Screw | 4x |
| 4 | M3 Self-drilling Screw | 2x |
| Q: | What exactly is soil moisture measured? |
| A: | Measured is soil volumetric water content, soil volumetric water content %= soil volumetric water content * bulk density |
| |
| Q: | How is soil volume water content measured? |
| A: | By measuring the dielectric constant, and then through a certain calculation formula to convert into soil volume water content. |
| |
| Q: | Why does the measured volume water content of soil not reach 100% in water? |
| A: | First of all, the saturated water content of the soil is about 60%, and the measurement of higher water content is not of practical significance. Second, we need to pay attention to the test environment and method when testing. 7*7*7cm square column range measured by the sensor probe. If water is used for the test, a container of at least 20*20*20cm is required, and the probe is placed in the middle (with water to immerse the probe). The resulting value will be between 80% and 100%. |
| |
| Q: | How to install a soil sensor probe? |
| A: | Dig a vertical hole, insert the sensor steel needle into the hole to be measured, and then compacted the pit to ensure that the steel needle is in close contact with the soil.
|
| |
| Q: | Is the conductivity affected by the soil moisture? |
| A: | The EC value can be continuously monitored in the field, mainly by measuring Bulk EC value, which is related to soil water content. If there is no water or little water content, the ions in the soil cannot dissolve in the water, and conductivity will be low. |
SenseCAP Wireless VWC, Temperature and EC Sensor measures soil volumetric water content (VWC), temperature and the electric conductivity of Soil. The device consists of a 3-in-1 sensor, a LoRaWAN module, a custom battery and an IP66 enclosure, optimized for outdoor use that requires reliable data collection over years.