the AI Hardware Partner
Toggle Nav
Loading...

Water Flow Sensor YF-B1

It consists of a copper body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal.

$5.90
In stock
  • 10+: $5.01
-
+

PRODUCT DETAILS

Water flow sensor consists of a copper body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine. 

Life is longer than plastic body.

Features

• Compact, Easy to Install

• High Sealing Performance

• High Quality Hall Effect Sensor

• RoHS Compliant

TypeDimensions(DN)Working VoltageFlow Rate RangeLengthMale & FemaleLength of ThreadMaterial
YF-B1 DN15 5V~15V(DC) 1~25L/min 44mm Double Male 10mm Copper
YF-B2 DN15 5V~15V(DC) 1~25L/min 50mm Male in Female out 10mm Copper
YF-B3 DN15 5V~15V(DC) 1~25L/min 66mm Double Male 18mm Copper
YF-B4 DN15 5V~15V(DC) 1~25L/min 66mm Male in Female out 10mm Copper
YF-B5 DN20 5V~15V(DC) 1~30L/min 50mm Double Male 10mm Copper
YF-B6 DN20 5V~15V(DC) 1~30L/min 60mm Double Male 11mm Copper
YF-B7 DN15 5V~15V(DC) 1~25L/min 66mm Double Male 10mm Copper
G1&2 DN15 5V~24V(DC) 1~30L/min Double Male Plastic
G3&4 DN20 5V~24V(DC) 1~60L/min Double Male Plastic
G1&2 DN15 5V~24V(DC) 1~30L/min 60mm Double Male 13mm Plastic
G1&8 - 5V~24V(DC) 0.3~6L/min - - - Plastic
M11*1.25 - 5V~24V(DC) 0.3~6L/min - - - Plastic

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 79g
Battery Exclude
Mini. Wokring Voltage DC 4.5V
Max. Working Current 15mA (DC 5V)
Working Voltage DC 5V~15V
Interface Dimensions G1/2Inch
Flow Rate Range 1~25L/min
Frequency F=(11*Q)Q=L/MIN±3%
Error Range (1~30L\MIN) ±3%
Load Capacity ≤10mA (DC 5V)
Operating Temperature 0 ~ 80℃
Liquid Temperature ≤120℃
Operating Humidity 35%~90%RH
Water Pressure ≤1.75MPa
Material Description H57Copper+POM
Storage Temperature -25~+ 80℃
Storage Humidity 25%~95%RH
Output Pulse High Level >DC 4.7V (Input Voltage DC5V)
Output Pulse Low Level <DC 0.5V (Input Voltage DC5V)
Output Pulse Duty Cycle 50%±10%

Part List

Water Flow Sensor YF-B1 1

ECCN/HTS

HSCODE 9026100000
USHSCODE 9026104000
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ