Seeed’s First Product for Amazon Sidewalk – XIAO nRF52840 Module Has Been Successfully Integrated

In August 2023, we proudly announced our collaboration with Amazon Sidewalk. We have successfully integrated and certified the XIAO nRF52840 Module for Amazon Sidewalk. This module will empower developers to create their own Bluetooth LE devices with Amazon Sidewalk capabilities and explore the vast potential of Sidewalk-enabled IoT solutions. 

Amazon Sidewalk is a secure community network designed to provide cloud connectivity to low-power, low-bandwidth IoT devices that transmit simple data packets rather than large media files like streaming videos. The network helps connected devices like outdoor lights, motion sensors, trackers, and other sensors of various kinds to work more effectively and extend their capabilities in and beyond the customers’ homes. The provided diagram illustrates an overview of the Amazon Sidewalk network infrastructure and how Sidewalk-enabled devices connect to the AWS cloud via Sidewalk Bridges. You can learn more about Amazon Sidewalk here.

Figure: Amazon SideWalk Architecture

Seeed Studio XIAO nRF52840 Module for Amazon Sidewalk

The XIAO nRF52840 Module is based on the Nordic nRF52840 chip, featuring an FPU and operating at speeds of up to 64 MHz. It supports Bluetooth 5.0 and boasts ultra-low power consumption, drawing as little as 5 μA in deep sleep mode. Additionally, it incorporates lithium battery charge management. Despite its compact form factor of 21 x 17.5mm, the XIAO nRF52840 Module offers advanced functionality with an onboard digital microphone and a 6-axis IMU.

As an Amazon Sidewalk-supported module, the XIAO nRF52840 brings unique values to the integrated device by extending its range from home to community and enabling automatic device connection to the Sidewalk network. This helps provide device makers with opportunities to develop a vast array of products that enable a variety of IoT use cases. These use cases include pet and asset trackers, home appliances, wearable devices for monitoring health conditions, thermostats for monitoring home temperature, anomaly detection for predictive maintenance, and more.

If you intend to use the XIAO nRF52840 Module to develop your own Amazon Sidewalk-compatible devices, you can refer to the following wiki for guidelines: 

https://wiki.seeedstudio.com/xiao-ble-sidewalk/

How Can Seeed Further Support Your Customization and Scale-Up Need

If your prototype has proven successful and you’re ready to move into the scale-up stage, Seeed Studio Fusion Service is here to support you every step. Whether you need prototyping services or a partner for mass production, or if you require customization based on XIAO nRF52840 Modules and other design manufacturing services, Seeed Studio Fusion has got you covered.  

Additionally, if you have an exciting concept for Seeed XIAO nRF52840 Modules and are willing to share it with the community, share it with us and we can help you make it a reality with Seeed Fusion’s one-stop-shop capabilities. Get 2 boards fabricated and assembled completely free with Seeed Fusion’s turnkey PCB Assembly service!

About Author

Leave a Reply

Your email address will not be published. Required fields are marked *

Calendar

August 2023
M T W T F S S
 123456
78910111213
14151617181920
21222324252627
28293031