BeagleBone Green Eco: Robust Linux Development Board for IoT Projects

The Seeed Studio BeagleBone® Green Eco, developed by Seeed Studio in partnership with and approved by the BeagleBoard.org Foundation, is an open-source single-board computer (SBC) built around the Texas Instruments AM3358 SoC. Designed for versatility, it combines high performance, robust security, rich connectivity, and advanced features, making it an excellent choice for developers, students, hobbyists, and innovators alike.

Equipped with the latest TI PMIC TPS6521403, the BeagleBone® Green Eco delivers optimized BOM cost as a reference design. It includes 16GB of onboard eMMC storage and a Gigabit Ethernet port for fast, reliable connectivity—ideal for demanding applications. For seamless prototyping, the board integrates two Grove ports, enabling direct connection to Seeed Studio’s extensive ecosystem of sensor modules with no additional cape required.

As single-board computers continue to power innovation across industries—from smart devices to industrial automation—the BeagleBone® Green Eco provides a powerful yet accessible platform to prototype, test, and bring your hardware ideas to life with ease.

Hardware Overview and Key Features

Feature Highlights

✅ High-Performance Processing – Powered by a TI AM3358 1GHz ARM® Cortex-A8 processor with NEON™ SIMD coprocessor and dual-core PRU-ICSS, delivering real-time, low-latency control.

✅ Advanced Power Management – Integrated TI TPS6521403 PMIC with PFM mode and dynamic voltage scaling, ensuring intelligent and efficient power regulation for stable performance.

✅ Expanded Storage – Built-in 16GB eMMC, offering 4× the capacity of earlier models.

✅ High-Speed Networking – Gigabit Ethernet provides up to 10× higher bandwidth for fast, stable communication.

✅ Comprehensive I/O Interfaces – Includes Gigabit Ethernet, USB Type-C (power/data), and two Grove connectors (I2C & UART) for rapid, solder-free prototyping.

✅ Developer-Ready Software – Preloaded with a Debian image from BeagleBoard.org®, delivering a familiar Linux environment and robust development tools.

CategoryItemSeeed Studio BeagleBone® Green Eco
ProcessorCoreTI AM3358 1GHz ARM® Cortex-A8
AcceleratorsNEON floating-point unit & 3D graphics accelerator
MemoryRAM512MB DDR3L, 800MHz
Flash Storage16GB eMMC (Kingston EMMC16G-WW28)
EEPRPM32KB (FMD FT24C32A-ELRT)
External StoragemicroSD card slot, supports up to 32GB
PowerPower ManagementTI TPS6521403 PMIC
Voltage RegulatorTI TPS62A01DRL (3.3V Buck converter);
TI TPS74501PDRV (1.8V Always-O n LDO);
TI TPS2117DRL (Power Mux)
Input Voltage5V DC (via USB Type-C)
InterfacesUSB1x USB 2.0 Host Type-A
1x USB 2.0 Type-C (power & device communication)
NetworkGigabit Ethernet (10/100/1000Mbps)
Expansion Headers2x 46 pin headers
Grove1x I2C, 1x UART2
Buttons1x Reset button
1x User(Boot) button
Indicators1x power LED, 4x user-programmable LEDs
PhysicalDimensions86.4mm x 53.3mm x 18mm
Weight40g
Operating Temperature-40~85℃

Where to Get Started

The Seeed Studio BeagleBone® Green Eco is now available for just $42 through Seeed Studio’s official store!

Have questions, project ideas, or feedback? We’d love to hear from you! Reach out anytime at [email protected] or drop a comment below—our team is ready to help.

About Author

2 thoughts on “BeagleBone Green Eco: Robust Linux Development Board for IoT Projects”

    1. Yes. Insert SD card into your (powered-down first) board. Then the board will boot from the SD card

Comments are closed.

Calendar

September 2025
M T W T F S S
1234567
891011121314
15161718192021
22232425262728
2930