the AI Hardware Partner
Toggle Nav
Loading...

Grove - Rotary Angle Sensor

SKU
101020017
Rating:
100 % of 100
-
+
Also Add: $0.00

PRODUCT DETAILS

Grove - Rotary Angle Sensor, this potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor.

Features

  • High availability suitable for project needs: ± 20% resistance tolerance, and 300 degrees Angular range with a linear change in value 
  • Perfectly compatible with both Arduino and Raspberry Pi:  0-5V analog output and 10k ohms resistance.
  • Plug and use: Grove connector design.
  • Starter friendly: Clear documentation and guide provided.

Tips

 

Description

The potentiometer is also known as a potmeter or Pot, it consists of a resistive element called the track and a sliding contact called the wiper internally where end terminals are attached to the resistive element.

Grove - Rotary Angle Sensor, this potentiometer twig produces analog output between 0 and Vcc (5V DC with Seeeduino) on its D1 connector. The D2 connector is not used. The angular range is 300 degrees with a linear change in value. The resistance value is 10k ohms, perfect for Arduino use. This may also be known as a rotary angle sensor.

Grove - Rotary Angle Sensor is compatible with both Arduino and Raspberry Pi. Please use a Base Shield V2 to connect it with your Arduino boards and use a Base HAT for Raspberry Pi to connect with your Raspberry Pi.

We also provide Grove - Rotary Angle Sensor(P). "P" is for "panel mount" in this product. It is the sister version of Grove - Rotary Angle Sensor. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.

 

What is Grove?

 

Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering are required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software. 

For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Grove-based analog Input  
  • Arduino project
  • Raspberry PI project
  • Maker education

Specifications

Dimensions: 19mm x19mm x30.1mm

Weight        :  G.W 10g

Battery        :  Not included

Part List

Grove - Rotary Angle Sensor x1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454107750
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    The product meets expectation.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page