
Note: The reComputer AI R series features a commercial version with Raspberry Pi 5 and an industrial version with Raspberry Pi CM5, both equipped with a 26 TOPS Hailo-8 acceleration module, and a ready-to-use model zoo and tool chain.
Price Increase Announcement
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.
Seeed Studio Tutorial of AI Kit with Raspberry Pi: From Zero to Hero
This course is designed to teach you how to harness the power of AI on the Raspberry Pi, with a focus on using an AI kit to perform computer vision tasks. You'll learn how to integrate AI into real-world IoT applications, from object detection and image classification to more complex visual recognition tasks.
We will guide you step-by-step through setting up your Raspberry Pi, using AI frameworks, and deploying these models in various practical scenarios.
Basic Information | |
CPU & GPU | Raspberry Pi Compute Module 5, 2.4GHz quad-core 64-bit Arm Cortex-A76 & VideoCore VII GPU |
AI Processor | Hailo-8 M.2 Acceleration Stick, 26 Tera-Operations Per Second |
Memory & Storage | 16GB RAM, 64GB eMMC |
Operating System | Raspbian, Debian |
Interfaces | |
Ethernet & USB | 1x 10/100/1000 Mbps Ethernet (RJ45); 2x USB 3.2 (USB-A), 1x USB 2.0 (USB-C for debug/OS updates) |
Display & Audio | 2x HDMI 2.0 Ports (Standard); 1x 3.5mm Audio Jack |
Expansion Slots | 1x PCIe 3.0 to M.2 slot (M-key 2242, occupied by Hailo-8 AI accelerator); 1x Mini-PCIe for 4G, 1x SIM Card Slot |
LED & Buttons | 3x LEDs (Power/ACT/4G); 1x Reset Button, 1x Boot Switch |
Wireless Communication | 2.4/5.0 GHz Wi-Fi (On-chip Wi-Fi 5), BLE 5.0 (On-chip BLE 5.0), 4G LTE (Optional), 3x Antenna Holes |
Device Specification |
|
Ingress Protection | IP40 |
Operating Temperature | -20~65 °C |
Heat Dissipation | Heatsink with Fan |
Operating Humidity | 10~95% RH |
Reliability | Hardware Watchdog, High Accuracy RTC |
Security | Encryption Chip TPM2.0/ATECC608A (Optional) |
Warranty & Lifetime | 2-year warranty, Production Lifetime until December 2036 |
Certification | CE, FCC, Telec, RoHS, REACH |
Physical Specifications | 130mm * 93mm * 55.5mm (W x H x D) 688g Net weight |
Enclosure | Aluminum Alloy Casing with PC Side Panels |
Mounting | Din-rail/Wall mounting |
Accessories |
|
|
Wi-Fi/BLE Antenna
| Raspberry Pi Compute Module 4 Antenna Kit | |
4G Module
| LTE Cat4 EC25-AFXGA-mini-PCIe Module - for North American | |
LTE Cat 4 EC25-EUXGR-mini-PCIe Module - for EMEA and Thai | ||
LTE Cat 4 EC25-AUXGR-mini-PCIe Module - for Australia | ||
LTE Cat 4 EC25-EFA-mini-PCIe Module - for Thai | ||
LTE Cat 4 EC25-EMGA-mini-PCIe Module - for Malaysia | ||
LTE Cat 4 EC25-JFA-mini-PCIe | ||
4G Antenna | 4G Antenna Kit for 4G Module | |
GPS Antenna | GPS Antenna Kit for EC25 4G Module | |
Encryption chip TPM2.0 | TPM2.0 Module with infineon SLB9670 | 114993114 |
SSD Card | NVMe M.2 2280 SSD 2TB | |
NVMe M.2 2280 SSD 1TB | ||
512GB NVMe M.2 PCle Gen3x4 2280 Internal SSD | ||
256GB NVMe M.2 PCle Gen3x4 2280 Internal SSD | ||
128GB NVMe M.2 PCle Gen3x4 2280 Internal SSD |
With advanced features like object detection, object recognition, object tracking, OCR, and abnormal event detection with real-time alert triggers, this AI box is designed to deliver exceptional performance in resource-constrained environments.
| reComputer AI Industrial R2000 | x1 |
| DIN-rail clip | x1 |
| Screw Pack | x1 |
| DC Power Female Jack to Screw Terminal Adapter | x1 |
| 12V/3A Power Adapter (with 4 interchangeable adapter plugs) | x1 |
| User Manual | x1 |
It's a compact edge AI system powered by Raspberry Pi CM5 and 26 TOPS Hailo-8 AI acceleration, equipped with a ready-to-use model zoo and tool chain. Built for 24/7 reliability, with versatile interfaces, watchdog, -20°C to 65°C temperature range, this solution brings powerful AI computing to the edge.