
Dimension | 110mm x 100mm x 50mm |
Rated Voltage | 12V |
Max air flow | 14.1 - 55.26 CFM |
| HSCODE | 8414599060 |
| USHSCODE | 8473305100 |
| UPC | |
| EUHSCODE | 8414591500 |
| COO | CHINA |
Heatsink | x1 |
Thermal Pad | x5 |
Screw | x4 |
reComputer Mini J501 heatsink with fan provides powerful cooling for NVIDIA Jetson AGX Orin™ modules, ensuring module‘s performance in up to 60C ambient temerpature.