
Product | reComputer Mini J501 Carrier Board with GMSL Extension | ||
Storage | 1x M.2 Key M slot | ||
Networking | 1x M.2 Key E slot for WiFi/Bluetooth module | ||
I/O | USB | 2x USB 3.2 Type-A (10Gbps); 1x USB 3.0 Type-C (Recovery); 1x USB 2.0 Type-C (Debug); | |
RJ45 | 1x 1G Ethernet 1x 10G Ethernet | ||
GMSL | 8x GMSL2 (MAX96712 as deserializer, Rosenberger Connector) | ||
CAN | 2x CAN (CAN-FD supported, Isolated) | ||
RS485 | 1x RS-485 | ||
I2S | 1x I2S | ||
GPIO | 4xGPI 4xGPO (GPO can be configured as UART) | ||
Display | 1x HDMI 2.1 | ||
Fan | 1x 4 pin Fan Connector (12V PWM) | ||
Button | 1x Reset Button; 1x Recovery Button | ||
RTC | 1x RTC 2-pin | ||
Power | 1 x XT30 Connector (19-48V DC) | ||
Mechanical | Dimensions (W x D x H) | 110mm x 110mm x 38mm | |
Weight | 90g | ||
Installation | Desk, wall-mounting | ||
Operating Temperature | -10℃~60℃ (with thermal grease) -10℃~55℃ (with thermal pad) | ||
Warranty | 2 Year | ||
Compatible GMSL Cameras supported in Jetpack
Manufactuer | Model | Resolution |
Sensing | 1920H*1536V | |
SG2-AR0233C-5200-G2A | 1920H*1080V | |
SG2-IMX390C-5200-G2A | 1920H*1080V | |
SG8S-AR0820C-5300-G2A | 3840H*2160V | |
Orbbec | 3D |
With AGX Orin module, this most powerful embedded AI system lets you create advanced robotics and edge AI applications for manufacturing, logistics, and healthcare. It’s the most powerful embedded system, pushing the limits of AI robotics. The Isaac robotics platform offers NVIDIA-accelerated systems, libraries, and generative AI models to enhance AI perception, manipulation, and simulation in robotics.
Learn about Issac platform
Isaac - AI Robot Development Platform | NVIDIA Developer
reComputer Mini J501 supports sensor-rich autonomy by integrating data from LiDAR (via Ethernet/CAN), 3D cameras (via USB/CSI), GPS, and IMU (via UART). Using AI models and algorithms like ORB-SLAM,A-LOAM, or Nav2, it performs sensor fusion, real-time localization, path planning, and obstacle avoidance. The low-latency processing on the AGX Orin SoC allows autonomous systems to adapt to changing terrain or obstacles on the fly. Its wide voltage input and compact form factor make it suitable for mobile deployment, enabling robust, edge-level autonomy without external compute.
Learn more about sensor options compatible with reComputer Mini J501 to get started.
Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.
reComputer Mini J501 enables real-time execution of the Depth Anything V3. By processing frames captured from a monocular camera, the system instantaneously generates high-precision depth maps and reconstructs 3D point cloud spaces. This empowers small-scale mobile robots with exceptional spatial perception, obstacle recognition, and real-time 3D modeling capabilities, making it ideal for low-power, high-performance robotic applications such as outdoor inspection, autonomous delivery, and environmental mapping.
Mini J501 (Jetson AGX Orin) and StarAI Follower Arm Viola utilizes the LeRobot framework to execute fruit sorting tasks. The project showcases an end-to-end workflow from data collection to deployment, enabling the robot to intelligently grasp and organize fruits.
We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.
Seeed Carrier Board (reComputer Mini J501) | x1 |
Power Board | x1 |
GMSL Extension Board (GMSL x8) | x1 |
XT30 to DC power cable | x1 |
USB Type-C to Type-A cable | x1 |
GH-1.25 4-pin 100mm JST Cable | x3 |
GH-1.25 6-pin 100mm JST Cable | x3 |
M3*16 Stud (For GMSL Extension) | x2 |
M2.5*4 Screw | x1 |
M2*6 Screw | x3 |
M2.5*25 Stud | x4 |
M2.5*8 Screw | x4 |
reComputer Mini J501 carrier board is a ultra-compact carrier board for NVIDIA Jetson AGX Orin™ modules, both 32GB and 64GB. It features rich IOs, including CAN, USB, Ethernet,RS-485, I2S and GMSL extension, making it perfect candidate for humanoid controller and rapid prototyping. For bundle options with AGX Orin™ modules, please see here.