Thanksgiving-2024

Grab Deals Now or Wait Until Next Year!
Thanksgiving Mega Sale
Ends after
Day
Hour
Minute
Second
| November 11th - November 27th | November 28th - November 29th | November 30th - December 9th | |
| Special Offer | ✅ | ✅ | ✅ |
| Buy 2 Get 1 Free on selected products | ✅ | ✅ | ✅ |
| $5 Coupon(For New Cusotmers) | ✅ | ✅ | ✅ |
| $30-$10 Coupon(For Loyalty Customers) | ✅ | / | / |
| Flash Sale | / | ✅ | / |
| $150-$30 coupon(Place an order over $200) | Coupons will be issued on December 10th | Coupons will be issued on December 10th | Coupons will be issued on December 10th |
LAST MASSIVE PRICE DROP
Dive into markdowns across Seeed’s popular line-up: Grove sensors, Arduino-compatible boards, Wio Terminals, and more!
BONUS! STACKABLE DISCOUNTS
- Buy 2, Get 1 Free on selected products: Add 3 same items to your cart and the discount will be automatically applied at checkout, no coupon needed.
- New customers only: Sign up to get $5 coupon
- Exclusive for loyalty customers: $10 off for purchases over $30 (already in your account)
- Bonus for Big Spenders: For any single order of $200 or more between November 11th and December 9th, you’ll receive a $150 - $30 coupon to use toward a future purchase (issued December 10th).

Want to Win a $30 Coupon? Share Your Seeed Story!
From November 11 to December 9, share your Seeed experience for a chance to win a $30 coupon! Here’s how to enter:
- Post & Tag: Share a photo or video of your Seeed product with your thoughts, tagging #ThankfulForSeeed on Facebook, X, Instagram, or Reddit.
- Submit Your Entry: Upload a screenshot and post URL to our Google Form.
- Winners Announced: X lucky winners (no limit on the number) will be announced on December 10th and will receive a $30 unconditional coupon valid until December 31st, 2024.


SenseCAP Watcher: The Physical AI Agent for Smarter Spaces
Meet Seeed Studio XIAO, Tiny But Powerful MCUs
Recent Reviews
- Gaetan Lanthier
We are bulding a multipurpose entertaent device with tools, meteo, news, tons of small games, ebooks, voic notes all in one! We are also building a bathroom cleanliness assessment with the E1001 and the sticky... View moreWe are bulding a multipurpose entertaent device with tools, meteo, news, tons of small games, ebooks, voic notes all in one! We are also building a bathroom cleanliness assessment with the E1001 and the sticky - Lindsey Webb
Ordered on launch day and my package arrived quickly! Super easy to set up and the companion app is simple and clean. From the Playground, I flashed the firmware to switch ESPHome to set it up with Home Assistant. I didn’t have a dashboard set up yet so I re-flashed it back to the original ... View moreOrdered on launch day and my package arrived quickly! Super easy to set up and the companion app is simple and clean. From the Playground, I flashed the firmware to switch ESPHome to set it up with Home Assistant. I didn’t have a dashboard set up yet so I re-flashed it back to the original firmware for now. My only feedback is that the GitHub repo link still says coming soon and AI use requires a Codex account. Please add Claude! - Michael Freeman
The Wio Tracker L1 Pro is a standout device thanks to its quick, straightforward setup and clean, easy‑to‑navigate menus. Even first‑time users can get it running in minutes. Once configured, its performance is consistently strong—fast GPS acquisition, reliable tracking, and smooth operation... View moreThe Wio Tracker L1 Pro is a standout device thanks to its quick, straightforward setup and clean, easy‑to‑navigate menus. Even first‑time users can get it running in minutes. Once configured, its performance is consistently strong—fast GPS acquisition, reliable tracking, and smooth operation that makes it great for both experimentation and real deployments. The only drawback is the non‑standard antenna connector, which limits the ability to use higher‑performance antennas without extra adapters. Still, the overall experience is excellent, and the device delivers impressive capability in a compact, user‑friendly package. - Anonymous
Good product, good documentation. - Anonymous
Good product, good documentation. - Anonymous
Good product, good documentation. - Anonymous
The documentation for this product says it contains: 4x motors; I only received 1. - Samuel Grimee
The unit is well built. I have tested it outdoors for several days in snowy weather and the battery holds around 80% so far. - Samuel Grimee
This one works really well, better than my Oli... PoE. Home assistant picked up many devices immediately. - Anonymous
This item delivers sharp image quality, fast autofocus, and reliable performance for a wide range of Raspberry Pi projects. - Anonymous
This item offers a wide field of view and NoIR sensor, making it ideal for low-light and night-vision projects. - Anonymous
This item combines a compact design with pre-soldered headers and wireless features, making prototyping quick and convenient.












