18% off on Electronic Brick Series

We can build electronics projects just as easy as piling bricks. Arduino and community have made the programming much easier than ever before. How about some elixir on hardware part? Maybe it is not yet convenient to make complex interfaces, but we can at least start from the most commonly used modules.

By using electronic bricks, you may connect Arduino compatible boards easily with various digital, analog and I2C/Uart interfaces. These the breadboard-less firm connection are prepared to extensive modules like poteniometers, sensors, relays, servos…even buttons, just plug and play.

Each terminal module has buckled port with VCC, GND and Output, which has corresponding port on the sensing board, with a plain 2.54mm dual-female cable you may start playing already. Buckled brick cables are like cement for bricks, make the connections easier, secure and more professional looking.

Now all products in Electronic Brick catalog will be 18% off, you can purchase from HERE.

Please note that the promotion expires on monday.

About Author

1 thought on “18% off on Electronic Brick Series

  1. Not the best deal and not something that I really wanted. 🙁 For 30-40% off, I’d give it a try but 18% is very little off.

Comments are closed.

Calendar

July 2010
M T W T F S S
 1234
567891011
12131415161718
19202122232425
262728293031