WEEKLY NEW PRODUCTS: RF Explorer Cloverleaf dual band 2.4/5.8Ghz omnidirectional SMA antenna

966ea71af83f4880aa93d10d7b2ad270.image.530x397

Hi everyone, this week we have new tools for you: RF Explorer Cloverleaf dual band 2.4/5.8Ghz omnidirectional SMA antenna.

The CloverLeaf omnidirectional antenna is the perfect choice to use RF Explorer in 2.4Ghz and 5.8GHz bands. CloverLeaf antennas have circular polarization and therefore can detect all direct and bouncing signals, making a way superior choice to detect interference and wanted radiations. The main difference with other dual band antennas is the perfect coverage in all directions, as opposed to whip and rubber duck dipoles which are limited to vertically polarized signals. It comes with standard SMA connector and robust ABS coverage to protect internal Cloverleaf multi-petal design from damage.

Features

  • Dual band 2.4/5.8GHz perfect for Wi-Fi, Wireless Video, Bluetooth, ISM, FPV
  • Sturdy ABS protection
  • Omnidirectional circular polarized antenna

Specification

  • Impedance: 50ohm
  • Connector: SMA male
  • Type: RX Cloverleaf multi-petal antenna
  • Characterized response: 2400-2500 MHz and 5700-5800MHz
  • VSWR: <2.0
  • Gain: up to 5dBi
  • Max power: 5W
  • Coax: RG141
  • RoHS compliant
  • Temperature: -30 to +70C

We also have the Directional Patch 5.8Ghz SMA articulated antenna and Directional Patch 2.4Ghz SMA articulated antenna on bazaar, you can choose the right tool for your project! That’s for all now, thanks for reading! If you have any comments or suggestions, please feel free to let us know.

About Author

Calendar

June 2016
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
27282930