JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Shop
IoTea LoRa SmartAgriculture
FaceRecognization LTE
NB-IoT
PM2.5 PollutionVisualization WioLTE
Here we offer you this high-resolution, ultra-wide viewing angle IPS HDMI display
Who Viewed This Also Viewed
Here we offer you this high-resolution, ultra-wide viewing angle IPS HDMI display. Specifically, this display has a resolution of 720*1280 and a viewing angle up to double 178 degrees. It is small and light, easy to carry. No need for drivers. We tested it with raspberry pi 3b/3b+ and windows10.
In addition, this display has a backlight-adjustable function that allows you to adjust the brightness using the buttons on the back.
Tip
In order to protect the screen, the screen surface comes with a protective film. If you want to tear off the protective film, you need to use a screwdriver to remove the screws on the outer casing.
This series includes the following three products:
5 inch 720x1280 HDMI IPS LCD Display
7 inch 720x1280 HDMI IPS LCD Display
10.1 inch 1200x1980 HDMI IPS LCD Display
If you are willing to know more information about Raspberry Pi display, please view the table as follow.
Dimension
5 inch
Resolution
720x1280
Refresh Rate
60HZ
Panel Type
IPS panel (viewing angle double 178°)
Power
Micro usb standard interface
Working Current
5v 280mA
Support Platform
Paspberry Pi,Windows,etc. HDMI interface
Interface
HDMI2.0 (Compatible with HDMI1.4)
Frame Material
colorful acrylic plate
Attachment
HDMI2.0 cable, micro USB cable
Features
Ultra-thin, high viewing angle, high resolution
Other Functions
Backlight power switch, backlight brightness adjustment
ECCN/HTS
Instructions for use
Datasheet
Review by a-ron
Posted on 5/14/19
Product Faqs