
Note
This display is compatible with Raspberry Pi 4.
Utilizing pre-existing Linux/Windows/Mac drivers, this 800 x 480 touchscreen will help you hit the ground running. Resistive touch function gives the user full control over any device. Supports Windows XP SP3, Windows 7, Windows 8, Windows 8.1, Windows 10, Android 4.2, Windows CE7, Ubuntu, and Debian. Built-in EDID device information very easy to let the equipment correctly identified, USB touch can support functions of the right mouse button and drag and drop.
FEATURES
• Resolution up to 800 x 480
• USB resistive touch control
• Free-driver,Plug and Play
• Supports Raspbian, Ubuntu Mate, NOOBS with RaspberryPi
• Supports Debian, Angstrom with BeagleBone
• Supports Windows/Ubuntu/Mac with PC
• Supports Intel-Processor Base MiniPC.
• ULP(Ultra Low Power) consumption backlight
SPECIFICATION
• Power: 5V Power via USB Micro
• Display Type: 5" TFT LCD
• Resolution: 800x480
• Touchscreen: USB
• Interface: HDMI & USB 2.0 Full Speed
PART LIST
• 1 x 5 Inch 800 X 480 HDMI Display with USB Touchscreen
• 1 x Stylus
DOCUMENT
RELATED PRODUCTS
| PiShow 2.4 Inch Resistive Touch Display | PiShow 2.8" Resistive Touch Display | 7 Inch HDMI 1280x800 IPS Display |
If you are willing to know more information about Raspberry Pi display, please view the table as follow.
| Product name | Resolution | Power supply | Display interface | For use with | Dimension(mm) | Touch panel type | Display tec. |
|---|---|---|---|---|---|---|---|
| 5 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Windows, etc. | 134x84 | None | IPS |
| 5 inch 800x480 Capacitive TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 184x106x45 | Capacitive | TFT |
| 5 Inch HDMI Display with USB TouchScreen | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Pi4, Windows, etc. | 170x90x40 | Resistive | TFT |
| 5 inch Capacitive touch screen & Acrylic Case Kit | 800x480 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 210x150x50 | Capacitive | TFT |
| 7 inch 720x1280 HDMI IPS LCD Display | 720x1280 | 5V | HDMI2.0 | Raspberry Pi3, Pi4, Windows, etc. | 192x118 | None | IPS |
| Raspberry Pi 7 inch Touchscreen Display | 800x480 | 5V | Display ribbon cable | Raspberry Pi3, Pi2, Pi | 194x110x20 | Capacitive | TFT |
| 7 Inch 1024x600 Capacitive Touch Screen With Camera Kit | 1024x600 | 5V | HDMI & USB 2.0 | Raspberry Pi3, Windows, etc. | 177x113x15 | Capacitive | TFT |
| 10.1 inch 1200x1920 HDMI IPS LCD Display | 1200x1920 | 5V | HDMI2.0 | Raspberry Pi3, Pi4,Windows,etc. | 255x165 | None | IPS |
| 15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor | 1920x1080 | 5V | Mini DP/ Mini HDMI / Type C | Raspberry Pi3,Pi4,Windows,etc. | 375x230x12 | Capacitive | IPS |
| 7 Inch HDMI 1280x800 IPS Display | 1280x800 | 7.5V~12V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 162x106x5 | None | IPS |
| 7 Inch 1024x600 Capacitive Touch Screen DIY Kit | 1024x600 | 5V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3, Windows, etc. | 265x165x50 | Capacitive | TFT |
| 10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL | 1366x768 | 5V~24V | AV + VGA + HDMI (HDMI 1.2) | Raspberry Pi3,Pi4,Windows,etc. | 230x150x5 | None | TFT |
| Raspberry Pi HDMI LCD (10.1 inch) | 1280x800 | 5V | HDMI & USB 2.0 | Raspberry Pi3,Pi4,Windows,etc. | 290x200x35 | Capacitive | IPS |
Technical details
| Dimensions | 170mm x90mm x40mm |
| Weight | G.W 144g |
| Battery | Exclude |
Pre-existing Linux/Windows/Mac drivers 800 x 480 touchscreen Supports Windows XP SP3,Windows 7,Windows 8,Windows 8.1,Windows 10, Android 4.2, Windows CE7, Ubuntu and Debian