The 7.3-inch e-paper display module features an 800x480 resolution and supports vibrant 7-color images, including black, white, red, yellow, blue, green, and orange, as controlled by an associated lookup table.Utilizing reflective electrophoretic E Ink technology on an active matrix TFT substrate, it offers a dynamic and visually engaging experience. The module integrates gate and source drivers, a timing controller, an oscillator, a DC-DC boost circuit, memory for frame buffer and lookup tables, and controls for VCOM and BORDER settings. With a rapid full-screen refresh time of 32 seconds, it is well-suited for dynamic displays across a range of applications.
Parameters | Details |
Model No. | GDEY073D46 |
Type | Dot Matrix |
Size | 7.3 inch |
Active Area(mm) | 160 x 96 |
Resolution | 800 x 480 pixels |
Pixel Pitch(mm) | 0.2 x 0.2 |
Display Color | Black, White, Yellow, Red, Blue, Green and Orange |
Full Refresh Time | 32s |
Interface | SPI |
Connector | 50 Pin PFC, 0.5mm Pitch |
Viewing Angle | >170° |
Operating Voltage | 3.3V |
Operating Temperature | 15-35°C |
Driver Mode | Support XIAO/STM32/Arduino/Micropthon |
Drawing | Support GUI Drawing |
Power Consumption | 52.8mW (typ.) |
Standby Consumption | 0.118mW |
Outline Dimension(mm) | 170.2 x 111.2 x 1.0 |
Weight | 3.2g |
7.3" Seven-Color ePaper Display | ×1 |
| HSCODE | 8517180050 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
The 7.3-inch e-paper display with 7-color images, 800x480 pixels, and a rapid 32-second full-screen refresh. Perfect for dynamic displays in various applications.