Step 1: Select Sensors & Controllers
Choose the right sensors and controllers based on your monitoring and control objectives.
Criteria | Description |
Monitoring Target | Identify the data types to be collected, such as: - Environment: Temperature, humidity, light intensity, CO2 concentration - Energy: Current, voltage, power - Status: Switch status, device operating parameters |
Device Interface | Assess the required interface types and quantities, such as RS485/232, DI/DO, and analog inputs. |
Communication Capability | Non-smart devices: Can be upgraded by retrofitting or pairing with a Data Transfer Unit. Smart devices: Must have their supported communication protocols (e.g., Modbus RTU) and interfaces identified. |
Step 2: Select a Data Transfer Unit (DTU)
The DTU acts as a bridge between sensors/controllers and the network, handling protocol parsing and data reporting.
Criteria | Description |
Interfaces & Protocols | Must support the interfaces (RS485/232, GPIO, etc.) and protocols (Modbus, etc.) of the front-end sensors/controllers. |
Uplink Network | Choose the uplink method based on site conditions: - Wired: Ethernet for high stability - Wireless: Wi-Fi / LoRaWAN / 4G for flexible deployment |
Communication Latency | Select based on the real-time requirements of your application: - High-precision control: Millisecond-level (ms) - Routine device control: Second-level (s) - Fine-grained monitoring: Minute-level (1 min) - Routine inspection: 5 minutes or more |
Edge Computing | If local data cleaning, format conversion, or simple control is needed, choose a device with sufficient edge computing power. |
Step 3: Select Gateway & Network Equipment
Based on the DTU's reporting method, select the appropriate network equipment to aggregate data to the server.
Communication Method | Network Equipment | Description |
LoRaWAN | LoRaWAN Gateway | Receives LoRaWAN node data and uploads it via Ethernet/4G. A single indoor unit covers a radius of about 200-500 meters. |
Wi-Fi | IP Router | A standard Wi-Fi router provides network access for Wi-Fi enabled devices. |
Ethernet | Switch/Router | Provides network access for wired devices. |
4G | (No additional gateway needed) | Devices with built-in 4G modules connect directly to the cloud platform (e.g., SenseCraft). |
Step 4: Select a Computing & Storage Platform
This is the "brain" of the solution, responsible for data processing, storage, and visualization. As a server is required to aggregate data, a local computing platform is a mandatory component of this solution.
Criteria | Description |
Number of Connected Devices | Evaluate the platform's performance requirements based on the total number of sensors, controllers, and gateways to be connected. |
Data Storage Volume | Estimate the required storage space based on data collection frequency and storage duration. |
Computing Power | For complex real-time data analysis, AI model inference, or extensive concurrent control, select a high-performance industrial computer. |
Reliability | For industrial environments, choose industrial computers with wide temperature ranges, fanless designs, and high reliability. |
SenseCraft provides a complete set of tools adapted to the hardware, from device configuration and data reading to AI model deployment, making it easy for you to build your own solutions.
Low-code programming for event-driven applications : Node-RED is a powerful low-code programming tool for wiring together hardware devices, APIs and online services. You can use its extensive library of nodes (including Modbus, OPCUA, MQTT, etc.) to quickly build data acquisition, processing, and control flows in a graphical way.
Home Assistant is a leading open-source home automation platform that prioritizes local control and privacy. It can automatically discover and integrate thousands of smart home and IoT devices, providing you with a unified management and automation center.
Overcome data collection challenges in large buildings with widely distributed devices and complex wiring. Our solution offers a complete toolkit—from sensors and data transfer units to a computing platform—using LoRaWAN, Wi-Fi, Ethernet, and 4G. Achieve remote, efficient, and cost-effective monitoring of energy data from dispersed locations, eliminating monitoring blind spots.