Please complete required options
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Specification

Weather Sensors

Based on your monitoring needs, select the most suitable sensor model from the table below.

Product

SKU

Air Temperature

Humidity

Barometric Pressure

Light Intensity

Wind Speed

Wind Direction

Rainfall

PM2.5

PM10

CO₂

Noise

Radiation

UV Index

S200

101991044

/

/

/

/

●

●

/

/

/

/

/

/

/

S500

101991021

●

●

●

/

●

●

/

/

/

/

/

/

/

S700-B

101991102

●

●

●

/

●

●

●

/

/

/

/

●

/

S700/ S700-A

101991022

●

●

●

●

●

●

●

/

/

/

/

/

/

S800

101991023

●

●

●

/

●

●

/

●

●

/

●

/

/

S1000

101991024

●

●

●

●

●

●

●

●

●

●

/

/

/

S2120

101990961

●

●

●

●

●

●

●

/

/

/

/

/

●

  • - Indicates the feature is available in the model.

/ - Indicates the feature is not available.

 

LoRaWAN® Weather Station

For all-in-one, hyperlocal weather monitoring, the SenseCAP S2120 is a robust, integrated solution.

Feature

Description

Monitored Parameters

Air Temp & Humidity, Wind Speed & Direction, Rainfall, Light, UV Index, Barometric Pressure.

Power Supply

Solar-powered (0.5W) with AA battery backup (up to 2-year life); expandable for longer duration.

Durability

Robust design for harsh outdoor environments (UV, rain, and dust resistant).

Management

Easy on-site setup via Bluetooth; supports remote management and data access.

Deployment

All-in-one installation kit (poles, brackets) for flexible deployment.

 

Data Logger

When standard all-in-one sensors do not meet your specific requirements, you can use the following data transfer units or data loggers to easily connect your existing sensors to a LoRaWAN® or 4G network.

Solution

Use Case

Interfaces

Cable Connector

Network

SenseCAP S2100 LoRaWAN® DTU

Retrofit one or a few traditional wired sensors into low-power, long-range wireless nodes.

RS485/ Analog Input / GPIO

Hook-up wires

LoRaWAN®

SenseCAP Sensor Hub 4G Data Logger

Connect multiple RS485 sensors (up to 32) for centralized and stable data transmission over a 4G network.

RS485 (Modbus-RTU)

Aviation Connector

4G/LTE

Note: To connect a sensor to the Sensor Hub 4G Data Logger, you will need a sensor probe equipped with a dedicated aviation connector. For the LoRaWAN Data Logger, a junction box may be required to connect an external 12V power supply.

 

Gateway

Receives data from trackers and transmits it to the server via Ethernet/4G.

Selection Criteria

Description

Quantity

A single Device covers a radius of 2-5 km. Estimate the quantity based on site area and obstacles.

Deployment Environment

Choose a device with the appropriate protection rating based on the gateway's deployment location (indoor/outdoor).

Power Supply

For outdoor locations without a power source, choose a gateway with a battery / solar power.

Network Conditions

Choose an Ethernet Gateway if a wired network is available.Choose a 4G Gateway for wireless or flexible deployments.

Frequency Band

[Required] Select the corresponding frequency band based on the project's country/region. Eg. EU - 863 , US - 915, Japan - 923

Server

The "brain" of the solution, responsible for data processing, storage, and visualization. If you use the SENSECAP , no additional local server is required.

Deployment Mode

Advantages

Requirements

SenseCraft Public Cloud (Recommended)

Simple, fast, maintenance-free, with API and open-source Software

Gateway requires internet access

Private On-Premises Deployment

Data is completely private and highly secure

Requires self-deployment of servers and certain technical skills

Application

SenseCraft provides a complete set of general-purpose tools compatible with the hardware, from device configuration and data reading to AI model deployment, making it easy to build your own solutions

Farmland Microclimate Monitoring

SKU E2025081901

Get hyper-local weather data for your farm. Our agricultural weather station tracks temperature, humidity, light, wind, and rainfall to support precision irrigation, pest management, and disaster prevention.

USD$0.00
Please select at least one option
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy